Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ambient + 10°C to 215°C Temperature Blackbody Calibrator

Infrared Calibrator: High Performance Blackbody Calibration Source

$3,626.25

Item# BB702

In stock

Lead Time (If not in stock): 8 weeks
Infrared Calibrator: High Performance Blackbody Calibration Source BB702 BB702
  • Model BB702 Calibrates from Ambient +10 to 215°C (Ambient +20 to 420°F)
  • Portable Rugged Design
  • Calibrates Infrared Pyrometers Quickly and Accurately
  • Built in Digital PID Autotune Temperature Controller with Temperature Readout

BB702 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
Accuracy Value
Stability
Target Size
Communication protocol
Features


The BB702 Blackbody Calibrator is a high performance, rugged, portable calibrator for infrared pyrometers. The BB702 has a range from Ambient +10 to 215°C (Ambient +20 to 420°F) with an accuracy of ±0.5°C, ±0.25% rdg. The unit provides a heated target plate of known temperature and emissivity. Virtually any infrared pyrometer with a spot size diameter of 63.5 mm (2.5") or smaller can be calibrated. Both models come with an RS-232 computer interface which allows computer control of the setpoints for automatic test applications. An NIST traceable calibration certificate is also provided. 

PLEASE NOTE: Items listed as "Stock" require 5 Business Days for NIST Certification and Order Processing
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the uncertainty of the target plate's 0.95 emissivity? Or is that uncertainty already incorporated into the plate's temperature accuracy?

Asked by: Hartman Walushka
Hi Hartman, Thank you for the inquiry. Accuracy of the emissivity is included in the calibrator accuracy. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-09-07
  • y_2024, m_8, d_30, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_BB702, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration