Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fiber Optic Calibrator Source

Warranty

Item# BB-5

Fiber Optic Calibrator Source BB-5 BB-5
  • Single Point Temperature Controlled Source
  • Adaptors for Different Size Probes Included
  • Portable


Description

The BB-5 is an accurate repeatable singletemperature reference source forfiber optic system calibrations.

Specifications:
Temperature Range: Fixed @ 150°C (302°F)Accuracy: ±0.5%
Emissivity: 0.95
Power:115 Vac* 50/60 Hz 30 Watts
Dimensions: 127 W x 160 H x 127 mm D(5 x 6.3 x 5")

*230 Vac models are also available. Please conact our sales department for ordering information
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration