Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

66°C to 343°C Temperature Blackbody Calibrator

Infrared Calibrator: Hot Blackbody Calibration Source

$2,599.57

Item# BB-2A

In stock

Lead Time (If not in stock): 6 weeks
Infrared Calibrator: Hot Blackbody Calibration Source BB-2A BB-2A
  • Low-Cost
  • Portable
  • Reference Signal for Pyrometers
  • Built-in Analog Power Controller with Dial Temperature Readout

BB-2A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
Accuracy Value
Stability
Target Size
Communication protocol
Features


This economical blackbody is a benchtop reference source for long term repeatability measurement of laboratory sensors.

Specifications Accuracy: ±2% of rdg
Ambient Temperature Range: 10 to 35°C (50 to 95°F)
Control Temperature Range: 66 to 343°C (150 to 650°F)
Target Size: 133 mm (5.25") dia.
Emissivity: 0.95
Power:115 Vac, 50/60 Hz or 240 Vac 50/60 Hz
Display: Dial Indicating Thermometer
Control: Potentiometer Power Controller
Dimensions: 165 W x 127 H x 184 mm D (612 x 5 x 714")

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

I see that this unit is available in 0 days on your website. Is this product in stock or has it been discontinued?

Asked by: Louie
Thank you for your email . The BB-2A is available and the lead time is 2 weeks
Answered by: SAE SAT
Date published: 2019-11-15

We have several BB-2A units that have corroded/burned thermostat contacts. Do you sell parts so we can fix them ourselves? Units are used in teaching across the USA

Asked by: Anonymous
Thank you for your interest in our Product Unfortunately we can’t supply just the thermostat. It is part of the major component used in this product. You could try to file off the corrosion to provide better contact, otherwise the cost to repair will be close to the price of a new unit . You might want to consider contacting our Customer Care Group on a trade in discount to purchase a new unit . They can be reached at 800-826-6342 then press menu 7
Answered by: SAT_SAE
Date published: 2020-03-20
  • y_2024, m_8, d_12, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_BB-2A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration