Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Copper Immersion Heater 2.5" NPT Clean Water Thermostat

Heavy Duty Clean Water Immersion Heater with 2 1/2" NPT Fitting

$1,398.88

Item# ARMT-3305/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,398.88
5-9 $1,328.94
10-24 $1,300.96
25-49 $1,245.00
50-99 $1,217.03
100+ $1,189.05

In stock

Lead Time (If not in stock): 5 weeks
Heavy Duty Clean Water Immersion Heater with 2 1/2" NPT Fitting ARMT-3305/240V ARMT-3305/240V
  • Integral Thermostat
  • General Purpose or Moisture Tight/Explosion Resistant Enclosure*
  • .475' (1cm) Diameter Copper Sheath
  • 3 to 18 kW

ARMT-3305/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Supply Voltage Type
Enclosure Type
Maximum Operating Temperature
Minimum Operating Temperature
Form Factor
Connection Type
Heated Medium
Sheath Material
Features


Please Note: This integral thermostat functions as a temperature control only. This is not a fail safe device. An approved pressure and/or temperature control should be used with these heaters to assure safe operation. See Section P for our selection of control devices.Also Available with Type E2 moisture tight/explosion proof enclosure. Not intended for use in hazardous locations.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration