Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Formaldehyde Monitor and Data Logger with LCD Display

Formaldehyde Monitor and Data Logger

$406.11

Item# AQM-101

In stock

Lead Time (If not in stock): 5 weeks
Formaldehyde Monitor and Data Logger AQM-101 AQM-101
  • Large LCD Displays Hcho Level, Temperature, Relative Humidity, Calendar (Y/M/D) and Time
  • Three (3) Smiley Icons Indicate Indoor Air Quality Levels at (0/0.08/0.8 ppm)
  • Stable Electrochemical Sensor for Hcho Detection
  • Programmable High Alarm

AQM-101 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Accuracy
Measuring Range
Resolution
Temp Range
Memory Capacity
Storage Temp
Interface
Features


The AQM-101 is designed to measure HCHO concentration, air temperature and relative humidity with visible and audible alarms. This HCHO monitor is an ideal instrument for indoor air quality (IAQ) diagnosis and HVAC system performance verification.

FORMALDEHYDE (HCHO) is a gaseous component of the earth’s atmosphere. The concentration of HCHO in natural ambient air is about 0.03 ppm. Formaldehyde is found in a number of products. While most of these products contain a relatively low amount of the compound, others have a fairly strong concentration of formaldehyde. This is particularly true with products used in the course of scientific research and other professions where tissue is preserved in some manner. Formaldehyde exposure can lead to side effects that range from mild to life-threatening.

SPECIFICATIONS
HCHO
    Measurement Range: 0.00 to 5.00 ppm @25°C (77°F), ambient pressure
    Accuracy (0.00 to 5.00 ppm): ±5%, + 0.03 ppm
    Resolution: 0.01 ppm
Temperature
    Range: 0 to 50°C (32 to 122°F)
    Accuracy: ±0.1°C (2°F) [0 to 50°C (32 to 122°F)]
    Resolution: 1°C (1°F)
Relative Humidity
    Range: 10 to 80% RH
    Accuracy: ±3% RH [at 25°C (77°F), from 10 to 80 RH], ±5% RH below 10%
Memory Capacity: 32,000 readings
Storage Temperature: -40 to 70°C (-40 to 158°F)
Interface: USB
Response Time: Less than 30 seconds (T90)
Dimensions: 110 H x 108 W x 28 mm D (4.33 x 4.25 x 1.10')
Weight: 165 g (5.8 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Do this monitor require calibration, does it have a shelf life or can it be used indefinitely?

Asked by: Labs
Thank you for your inquiry about the meter. The Sensor life is around 3-5 years (under non-corrosive gas).
Answered by: Application Engineer JC
Date published: 2022-07-26

Does this product log all information - HCHO, Temperature and Humidity? Can you review all 3 results on Data Table afterwards?

Asked by: Bennie
Hi Bennie, Thank you for the inquiry. For detailed questions on the software please contact our Flow group at 800-359-1660 and select Flow group, pre-sales. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-07-20
  • y_2024, m_11, d_19, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AQM-101, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration