Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Multi-Variable Controller, pH, ORP, Toroidal Conductivity, DO

Item# AM-2251

Multi-Variable Controller, pH, ORP, Toroidal Conductivity, DO AM-2251 AM-2251

The product is no longer available. Please see replacement AM-2250

  • pH, ORP, toroidal conductivity & dissolved oxygen parameters
  • Highly visible large backlit LCD display
  • Flexible and easy calibration, including multi-point conductivity calibration for ac- ids and bases
  • 4-20mA process output with range scaling and PID Control


The AM-2251 is the newest addition to the 2250 family. Built in the image of the AM-2250 it replaces the 2200D as our D.O. controller while also adding toroidal conductivity.

Four Parameters. Select the parameter you wish to measure from the easy-to-use LCD menu on the inside front cover. Choose Conductivity, pH, ORP or D.O. The user interface was designed under the principle that the user should not need to read the manual.

Three Relays. The AM-2251 provides control of external devices using its three independent control and alarm relays. Each relay has adjustable high, low and in range set-points, cycle timer, with adjustable on and off times. This feature enables tighter control of batch processes by eliminating chemical overshoot. Third relay can be activated by temperature as well.

Analog Outputs. The AM-2251 provides two isolated, independent and scalable 4-20 mA outputs. One 4-20 mA output can be configured for PID control. Most users will only use proportional control but the integral and derivative terms are there for advanced control.

Zero Cards. The AM-2251 comes complete. There are no extra costs associated with buying boards for different sensors, or buying components to achieve NEMA 4X.

Enclosure. The AM-2251 is packaged in a rugged NEMA 4X polycarbonate enclosure making it ideally suited for indoor and outdoor heavy-duty applications. A mounting kit is included for surface and panel mounting. The enclosure outline makes panel-mount cutouts simple. Pipe mounting kits are available.

One Big Display. The AM-2251 features a backlit LCD display can be seen from a distance. The keypad allows easy entry of menu items and numeric values.

Calibration. No other controller offers the same combination of flexibility and ease for calibration. The process value is visible during calibration so the user knows when it has settled down. Calibration of pH can be with 2 or 3 points. Calibration of conductivity can take as many as 16 points so acids and bases can be measured through their conductivity. All Calibration data is stored.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
1" Fixed Insertion Differential pH Sensor Ryton body, Field Servicable
$689.63
0 In Stock
1 1/2" Differential pH Sensor Ryton Body Field Servicable
$689.63
0 In Stock
1" MNPT Combination Fixed Insertion pH Sensor
$283.97
0 In Stock
Variable Insertion Combination pH Sensor with 3/4" fitting
$365.10
0 In Stock
1" Fixed Insertion Differential ORP Sensor Ryton body, Field Servicable
$689.63
0 In Stock
1 1/2" Differential ORP Sensor Ryton Body Field Servicable
$689.63
0 In Stock
1" MNPT Combination Fixed Insertion ORP Sensor
$341.92
0 In Stock
Variable Insertion Combination ORP Sensor with 3/4" fitting
$423.06
0 In Stock
3/4" Graphite Conductivity Sensor w/ CPVC Compression Fitting, K=0.01
$602.71
0 In Stock
3/4" Stainless Steel Conductivity Sensor w/ CPVC Compression Fitting, K=1
$278.17
0 In Stock
3/4" Stainless Steel Conductivity Sensor w/ CPVC Compression Fitting, K=0.1
$278.17
0 In Stock
3/4" Graphite Conductivity Sensor w/ CPVC Compression Fitting, K=10
$428.85
0 In Stock
3/4" Stainless Steel Conductivity Sensor w/ 316 SS Compression Fitting, K=0.1
$394.08
0 In Stock
3/4" Stainless Steel Conductivity Sensor w/ 316 SS Compression Fitting, K=1
$394.08
0 In Stock
3/4" Graphite Conductivity Sensor w/ CPVC Compression Fitting, K=50
$428.85
0 In Stock
3/4" Graphite Conductivity Sensor w/ 316 SS Compression Fitting, K=0.01
$718.62
0 In Stock
3/4" Graphite Conductivity Sensor w/ 316 SS Compression Fitting, K=10
$544.76
0 In Stock
3/4" Graphite Conductivity Sensor w/ 316 SS Compression Fitting, K=50
$544.76
0 In Stock
3/4" NPT Toroidal Conductivity Sensor (Non-Contacting), 4 uS/cm to 500 mS/cm
$805.54
0 In Stock
1" NPT Optical Dissolved Oxygen Sensor
$1,353.77
0 In Stock
Replacement Membrane Cap
$144.89
0 In Stock
Replacement Salt Bridge Kit For R5 Sensors
$127.79
0 In Stock
Replacement Salt Bridge Kit for R8 Sensors
$121.12
1 In Stock
Protector For R5 Sensors
$51.00
0 In Stock
Protector For R8 Sensors
$56.07
0 In Stock
en-US
en
Save Configuration