Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DISCONTINUED - General Purpose Industrial Side Exit Accelerometer

General Purpose Industrial Side Exit Accelerometer

Item# ACC320

General Purpose Industrial Side Exit Accelerometer ACC320 ACC320
  • 2-Pin MIL-Style Connector
  • Splashproof Design
  • Ground Isolated
  • Hermetic Seal


  • Amplitude Non-linearity <1%
  • Base Strain Sensitivity 0.005 g/microstrain
  • Connection Type Amphenol 97-3106A-10SL-4S
  • Electrical Noise Broadband 2.5Hz to 12kHz 350µg
  • Electrical Noise Spectral 10 Hz 30 µg/μHz
  • Grounding Isolated
  • Measurement Type Speed
  • Output Impedance 100 Ω
  • Resonance Frequency ±5%  5Hz to 4kHz ±10%  4Hz to 7kHz ±3dB  2Hz to 12kHz Turn-On Time: ≤0.5 s
  • Seal Material Welded—hermetic
  • Transverse Sensitivity <5%
  • Shock 5000 g peak
Sensitivity @ 100 Hz, ±10%: 100 mV/g
Frequency Range:
    ±5%  5Hz to 4kHz
±10%  4Hz to 7kHz
±3dB  2Hz to 12kHz
Turn-On Time: ≤0.5 s
Amplitude Range: ±70 g peak
Mounting Resonance: >18 kHz
Transverse Sensitivity: ≤5%
Amplitude Linearity: <1%
Noise (Typical):
    Broadband:
2.5Hz to 12kHz  350µg
Spectral:
10Hz  30µg/µHz
100Hz  8µg/µHz
1000Hz  3µg/µHz
Output Impedance: 100 Ω
Grounding: Isolated
Bias Voltage: 10 to 14 Vdc
Power Requirement: 24 to 30 Vdc
Current Regulating Diode: 2 to 6 mA cc
Temperature Range: -40 to 121°C (-40 to 250°F)
Base Strain Sensitivity, Max: 0.005 g/microstrain
Shock Limit: 5000 g peak
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
3.05 m (10') MIL/BNC twisted pair shielded cable
$176.67
0 In Stock
3.05 m (10') waterproof twisted pair shielded cable
$284.54
0 In Stock
17.8 cm (7') BNCM/pigtail coaxial cable
$33.83
3 In Stock
en-US
en
Save Configuration