Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Triaxial Accelerometer

Item# ACC301A

Triaxial Accelerometer ACC301A ACC301A
  • 10 mV/g Output per Axis
  • Ideal for Monitoring Vibration in Three (X-Y-Z) Planes
  • Weighs Only 13.6 Grams (0.48 oz) Due to Titanium Construction
  • Very Low 15 uV noise floor


  • Connection Type Side 4-pin
  • Electrical Noise Broadband Noise Broadband 2.5 Hz to 25 kHz: 1500 u (rms)
  • Electrical Noise Spectral Noise Spectral 10 Hz: 100 ug/sqrt Hz (rms)
  • Form Factor 10-32 removable stud
  • Measurement Type Speed
  • Output Impedance 1000 Ω
  • Resonance Frequency 1 Hz to 10 kHz
  • Seal Material Splashproof epoxy
  • Transverse Sensitivity <5%
OMEGA’s model ACC301A triaxial accelerometer is ideal for lightweight single-point monitoring vibration in three (X-Y-Z) planes. This accelerometer has a very low noise floor and a wide frequency range of up to 10 kHz at 3db. The ACC301A accelerometer weighs only 13.6 grams, yet its titanium construction makes it very rugged.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories – Adhesive
$33.83
3 In Stock
Accessories – Adhesive
$78.97
0 In Stock
Accessories
Accelerometer magnetic mounting base (10 lb holding force) 0.75 dia x .75" high (19.1 X 19.1)
$117.96
0 In Stock
en-US
en
Save Configuration