Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DISCONTINUED - Industrial Accelerometer

Industrial Accelerometer

Item# ACC102A

Industrial Accelerometer ACC102A ACC102A
  • Ideal for Harsh Environments
  • Hermetically Sealed
  • Superior Low Noise Floor for High Resolution
  • Rugged Strain Relief on Integral Cable


  • Amplitude Non-linearity 1% up to 65 g peak
  • Base Strain Sensitivity 0.04 g/microstrain nominal
  • Connection Type 2.5 m (10') integral coaxial cable to BNCM
  • Form Factor 10-32 removable stud
  • Measurement Type Speed
  • Output Impedance 200 Ω nominal
  • Resonance Frequency 3 Hz to 5 kHz (up to 15% rated output shift)
  • Transverse Sensitivity 7% of axial max
The ACC102A accelerometer uses a shear mode design for high performance. It has a rugged stainless steel inner structure covered by a molded polymer. This construction makes the ACC102 impervious to harsh environments, such as alkaline coolants, hot oil and water sprays, resulting in long, reliable service. Additional features include high shock protection (to protect from dropping or mishandling), cross wire protection (protects against miswiring), and up to 1000 volt static discharge protection. The ACC102 has a high 100 mV/g output and measures across wide frequency and acceleration ranges. A low impedance cable allows for runs up to 1000 ft. The ACC102 exhibits the low noise floor and high amplitude linearity you’d expect in more expensive units.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories – Adhesive
$78.97
0 In Stock
Accessories
17.8 cm (7") BNCM/pigtail coaxial cable
$33.83
3 In Stock
en-US
en
Save Configuration