Call us at 1-888-826-6342
Model No. | ACC-PS1 | ACC-PS2 |
---|---|---|
Channels | 1 | 1 |
Excitation Voltage | 18 Vdc | 24 Vdc |
Excitation Current | 2 mA | 2 mA |
Voltage Gain (±2%) | 1x | 1x, 10x, 100x |
Output Signal, FS Peak | 10 Vdc | 10 Vdc |
Noise, 0 to 10 Hz | 0.06 mV rms | 0.002 mV rms |
Input Power | 9 V battery (2) | Rechargeable 9 V battery (3) |
Battery Life | 80 hr | 12 hr |
Input Connector | BNC | BNC |
Output Connector | BNC | BNC |
Dimensions | 133 x 66 x 44 mm (5.25 x 2.6 x 1.75") | 66 x 43 x 135 mm (2.6 x 1.7 x 5.3") |
Weight | 31 g (11 oz) | 70 g (25 oz) |