Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Signal Converters/Repeaters For D1000/D2000 Digital Transmitters

Signal Converters and Repeaters For D1000 and D2000 Digital Transmitters

$357.87

Item# A1000

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $357.87
5-9 $339.98
10-24 $332.82
25-49 $318.50
50-99 $311.35
100+ $304.19

In stock

Lead Time (If not in stock): 4 weeks
Signal Converters and Repeaters For D1000 and D2000 Digital Transmitters A1000 A1000
  • Fully Adjustable Baud Rates
  • Integral 24 V, 1 A Power Supply Can Power up to 32 Transmitter Modules (A1000 Only)
  • Repeater Function Amplifies RS-485 Signal to Drive 32 Additional Modules
  • Optically Isolated Bi-directional Data Flow

A1000 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Features
Input Type
Output Type
Number of Ports
Warning WARNING: This product can expose you to 1,3 - Butadiene, a chemical known to the State of California to cause cause Cancer and Reproductive Harm. For more information go to www.P65Warnings.ca.gov.


Description

The A1000 and A2000 signal converters allow users to establish an effective data acquisition system over long distances. These converters change RS-232 communication signals to RS-485, to accommodate remote field communications, allowing bus lengths to 4,000 feet and baud rates to 115k.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration