Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Power Relay, DPDT, 120 VAC, 40 A, 9575H Series 3000, Panel

PANEL MOUNT 40 AMP AA RELAY

Item# 9575H3A000

PANEL MOUNT 40 AMP AA RELAY 9575H3A000 9575H3A000
  • DPDT 40 A Contacts
  • Convenient Panel Mount
  • Ideal for Controlling Small Motors


The 9575H3A000 is a Type AA DPDT relay with contacts rated (each pole) 40 A up to 300 Vac 50/60 Hz. The 9575H3A000 is panel mountable and ideal for applications when controlling smaller loads such as single-phase motors.

SPECIFICATIONS
Nominal Coil Voltage: 120 Vac 50/60 Hz
Coil Pull-In Voltage: 85% of nominal voltage or less @ 25 °C
Coil Dropout Voltage: 10% of nominal voltage or more @ 25 °C
Coil Resistance: ± 10% measured @ 25 °C
Pick Up Time (Average): 40 mS
Drop Out Time (Average): 35 mS
Contact Combination: DPDT
Contact Rating Each Pole (Main Contacts): Each pole rated 40 A up to 300 Vac, 50/60 Hz, 5 A @ 480/600 Vac 50/60 Hz, 0.75 pF inductive load; 11.2 hp motor load (each pole) @ 120 thru 600 Vac 50/60 Hz; hp motor load @ 200 thru 600 Vac, 50/60 Hz only when using both poles to switch both sides of load, 40 A @ 28 Vdc resistive load each pole; NEMA A 600 pilot duty 50/60 Hz
Contact Material: Silver cadmium oxide, gold flashed; 7.9 mm (5.16') diameter standard
Dielectric Withstanding Voltage Between Open Contacts: 1500 Vrms
Dielectric Withstanding Voltage Between All Other Mutually Insulated Conductive Elements: 2200 Vrms
Coil Terminals: 6-32 binder head screws
Contact Terminals: 8-32 binder head screws
Main Base Material: Molded phenolic, UL recognized (QMFZ2)
Weight: 311 g (11 oz) approximately


loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration