Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

T-Handle Penetration Thermocouple Probe

Heavy Duty Thermocouple Penetration Probe

$165.74

Item# 88313E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $165.74
10-24 $157.45
25-99 $149.17
100-499 $140.88
500-999 $132.59
1000+ $124.31

In stock

Lead Time (If not in stock): 6 weeks
Heavy Duty Thermocouple Penetration Probe 88313E 88313E
  • Ideal for Penetration Into Frozen Food
  • Heavy Duty 304 Stainless Steel Construction
  • Unique Tee-style Handle for Extra Grip
  • RSC Expandable Cable to 5 Feet

88313E Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Type of Sensor
Process Connection
Process Connection Size
Sheath Housing Material
Junction Type
Probe Length
Insulation
Wire Gauge
Wire Length
Termination Connection Type
Additional Feature 2
Application of Sensor


This “T” style probe is made from 304SS to insure long term performance. Possible uses include the frozen food industry, or any industrial application where penetration is needed. Standard RSC coiled cable stretches to 5'. The sensing element is 1 /4 " O.D. and 8" long.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration