Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Thermocouple Probe with Short Penetration Tip

Low Profile Penetration Thermocouple Probe with Hypodermic Tip: Model Numbers 88310K and 88310E

$101.65

Item# 88310K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $101.65
10-24 $96.57
25-99 $91.49
100-499 $86.40
500-999 $81.32
1000+ $76.24

In stock

Lead Time (If not in stock): 6 weeks
Low Profile Penetration Thermocouple Probe with Hypodermic Tip: Model Numbers 88310K and 88310E 88310K 88310K
  • Available in K or E Thermocouple Calibration
  • Retractable Cable Stretches to 1.5m(5 ft.)
  • Cable Features a Miniature Molded Connector

88310K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Accuracy
Junction Type
Probe Diameter
Sheath Housing Material
Probe Length
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type


  • Measurement Units °C
  • Measurement Type Insertion
This probe features a low-profile hypodermic tip and convenient handle for short depth penetration of soft materials such as rubber. A grounded junction, 300 mm (1') of retractable cable (which stretches to 1.5 m (5')) and a subminiature male connector are standard. The handle is rated to 162°C (325°F ).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration