Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Teflon Block Thermocouple Probes for Unique Surfaces

Unique Block Surface Thermocouple Probes

$267.86

Item# 88220K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $267.86
10-24 $254.47
25-99 $241.07
100-499 $227.68
500-999 $214.29
1000+ $200.90

In stock

Lead Time (If not in stock): 7 weeks
Unique Block Surface Thermocouple Probes 88220K 88220K
  • Available in K and E Thermocouple Calibrations
  • Probes Designed with Braces to Minimize Flexing Due to a Moving Surface
  • Maximum Surface Temperatures up to 250°C (480°F)
  • Straight, Right-Angle and Swival Head Probe Constructions.

88220K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Color Code Standard
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Cable Insulation
Cable Length
Termination Connection Type


  • Measurement Units °C
  • Measurement Type Surface Temperature
The block style surface probes have a unique construction that makes them ideal for measuring moving, rotating or stationary surfaces. This family of 880000 probes are extensively used in the following industries: paper, fiber, printing, iron and steel. Models are availabel for flat and curved moving surfaces.
loading all models
loading all reviews
Rated 5 out of 5 by from Great Probe with Quick Readout. Very Good Unit that delivers readout quickly and was delivered Quickly.
Date published: 2016-09-06
Rated 5 out of 5 by from Works well on moving surfaces I use this to monitor steel temperature on a moving metal line. It works very well and has lasted well over a year.
Date published: 2016-07-20
  • y_2025, m_1, d_20, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_88220K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

How do I order Replacement elements 88222K-RE? What is the cost? What is included?

Asked by: Kurtis2
Thank you for your inquiry. Item# 88222K-RE only includes the replacement element for the 88222K probe. Please visit this link to place the order or to check the cost: https://www.omega.com/en-us//p/88222K-RE
Answered by: NorwalkAE_SP
Date published: 2025-01-09
  • y_2025, m_1, d_20, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_88220K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration