Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermometers with Dual Inputs

  • CE Approved

Item# 871A

Thermometers with Dual Inputs 871A 871A
  • Each Unit Comes with Certificate Stating NIST Traceability (No Points)
  • Type K Thermocouple
  • Heavy Duty Construction
  • 0.1° and 1° Resolution


SPECIFICATIONS
Accuracy: &177;(0.25% of rdg + 1.8°F) for 1 year, 18 to 28°C (64 to 82 °F) ambient; includes NIST conformity (no data points), cold junction compensation and repeatability errors; excludes thermocouple errors
Repeatability: &177;0.2°C typical for 1 week at constant ambient temperature
Temperature Coefficient: 18 to 28°C (64 to 82°F); included in accuracy specification; 0 to 18°C (32 to 64°F) and 20 to 50°C (82 to 122°F); less than &177;(0.025% of reading) + 0.1°C
Linearization:
    Model 871A: Multislope A/D with 11 piece-wise linear segments from -40 to 1370°C (-40 to 1999°F)
Display: 3½ digit LCD, 15 mm (0.6') height, polarity, decimal point, open sensor, overrange and open thermocouple indication
Reading Rate:2.5 per second
Battery Life: 100 hours typical, with 9 V alkaline battery (included)
Battery Indicator: Display reads 'BAT' when less than 10% of life remains
Analog Output: 1 mV/Degree C (5/9 mV/Degree F) on 200° ranges; 0.1 mV/Degree C (5/9° F) on other ranges
Analog Output Accuracy: &177;3% &177; 1 mV on 200° ranges; &177;3% &177;0.1 mV on other ranges
Environmental Limits:
    Operating: 0 to 50°C (32 to 122°F),
    Storage: -35 to 60°C (-31 to 140°F)
Maximum Common Mode Voltage: 500 V
Dimensions: 178 H x 78 W x 42 D mm (7 x 3.1 x 1.6')
Net Weight: 300 g (10.6 oz)
Accessories Supplied: Battery, user's manual, thermocouple, TAS adaptor
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration