Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

0.445" Bore Dia Threaded Step Down Thermowells

Standard Threaded Well for Industrial Glass Thermometers

$607.39

Item# 1-445L-S24E-304SS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $607.39
10-24 $577.02
25-49 $564.87
50-99 $540.58
100-199 $528.43
200+ $516.28

In stock

Lead Time (If not in stock): 8 weeks
Standard Threaded Well for Industrial Glass Thermometers 1-445L-S24E-304SS 1-445L-S24E-304SS
  • Available in 304SS, 316SS, Carbon Steel, or Brass
  • 3/4" NPT and 1"NPT connections standard

1-445L-S24E-304SS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

External Thread
Material
Shank Diameter
Insertion Length
Pressure Rating
Stem length/Probe Length
Pipe Size
Flange Size
Shank Style
Internal Thread
Bore Diameter
Well Type
Features


Application:
Fits liquid-in-glass thermometers made to S.A.M.A. standards. Tapered bore is made 0.008' oversize to eliminate possibility of thermometer bulb expanding into the well, thus preventing removal.

Connection Size:
3/4' NPT and 1' NPT are standard. Other thread sizes are available upon request.

Materials:
Carbon Steel (C-1018); Brass (ASTM B-16), A.I.S.I. 304, A.I.S.I. 316, Monel. Many other materials available upon request.

Additional Designs:
Other designs of wells to fit this class of thermometer are available. These include socket weld, heavy duty and flanged types.

Maximum Fluid Velocity Chart - feet per second
Well Type Material Insertion Length — “U”
2 9/16 5 1/16 8 1/16 11 1/16 14 1/16 17 1/16 20 1/16 231/16
3/4'-445S and 3/4'-445L Brass 259 (52.3) 142 (26.4) 55.8 (16.6) 29.8 (12.1) 18.4 (9.5) 12.5 (7.8) 9.0 (6.7) 6.8
Carbon Steel 352 (94.6) 198 (48.0) 77.5 (30.1) 41.4 (22.0) 27.8 (17.3) 17.3 (14.2) 12.5 (12.1) 9.5
A.I.S.I. 304 & 316 382 (131) 206 (66.3) 80.9 (41.7) 43.2 (30.2) 26.6 (24.0) 18.1 13.1 9.9
Monel 277 (105) 179 (53.1) 70.3 (33.4) 37.5 (24.3) 23.2 (19.1) 15.7 11.3 8.5
1'-445S and 1'-445L Brass 259 (76) 156 (38.5) 61.4 (24.2) 32.8 (17.7) 20.2 (13.9) 13.7 (11.4) 9.9 7.5
Carbon Steel 352 (137) 215 (69.4) 34.2 (43.6) 45.0 (31.9) 27.7 (25) 18.9 13.6 10.3
A.I.S.I. 304&316 382 (190) 224 (96.1) 87.8 (60.4) 46.9 (44.1) 28.9 19.7 14.2 10.8
Monel 277 (152) 196 (77.1) 77.2 (48.5) 41.4 (35.4) 25.4 17.2 12.4 9.4
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration