Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-99 | $2.75 |
100-249 | $2.61 |
250-499 | $2.48 |
500-999 | $2.34 |
1000-4999 | $2.20 |
5000+ | $1.93 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Description
OMEGACLAD™ Mineral insulated M.I. cable thermocouple material is metal sheathed thermocouple wire that contains MgO insulation and is used in the manufacture of thermocouple temperature sensor probes. MIC cable or wire can also be used as extension wire. In harsh environmental conditions, stainless steel sheath MIC or Inconel sheath MIC can be used to protect and transmit instrumentation signals. MIC wire can be supplied in long or short coils, straight lengths and CTL (cut to length) sections for OEM temperature probe building applications. Compacted High Purity magnesium oxide MgO is used to produce cable, wire and temperature probes with special limits of error SLE grade calibration results. MIC cable certification reports are availble for each lot of MIC wire produced. Manufacturers certs can be ordered and shipped with each coil lot of MIC. ANSI wire calibration codes J,K,N,T,E coils of MIC are in stock. This MgO style of thermocouple cable can be used to make nonexpendable thermocouple test sensors.Model Number | Wire Calibration | Sheath Material | Sheath Diameter | Wall Thickness mm(in.) | Resistance at 60 °F Ohms/Dbl. ft. | Diameter of Wire mm(in.) | AWG Gage |
304-J-MO-020 | Iron- | 304 | 0.5 (0.020) | 0.08 (0.003) | 23 | 0.10 (0.004) | 38 |
INC-J-MO-020 | Iron- | Inconel | 0.5 (0.020) | 0.08 (0.003) | 23 | 0.10 (0.004) | 38 |
304-K-MO-010 | CHROMEGA™- | 304 | 0.3 (0.010) | 0.04 (0.0015) | 600 | 0.04 (0.0015) | 50 |
INC-K-MO-010 | CHROMEGA™- |
| 0.3 (0.010) | 0.04 (0.0015) | 600 | 0.04 (0.0015) | 50 |
304-T-MO-020 | Copper- | 304 | 0.5 (0.020) | 0.08 (0.003) | 20 | 0.10 (0.004) | 38 |
INC-T-MO-020 | Copper- | Inconel | 0.5 (0.020) | 0.08 (0.003) | 19.99 | 0.10 (0.004) | 38 |
304-E-MO-010 | CHROMEGA™- | 304 | 0.3 (0.010) | 0.04 (0.0015) | 716.9 | 0.04 (0.0015) | 50 |
INC-E-MO-010 | CHROMEGA™- | Inconel | 0.3 (0.010) | 0.04 (0.0015) | 716.9 | 0.04 (0.0015) | 50 |