Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2035 Series Stepper Motor Drive, 70 W Power, Full and Half Step

Stepper Motor Drive
Warranty
  • RoHS Icon

Item# 2035

Stepper Motor Drive 2035 2035
  • Wide Range of Motor Sizes
  • 70 W of Usable Power
  • Pulse Width Modulation Switching Amplifiers
  • DC Bus Voltage 12 to 35 Vdc Motor Supply (Including Ripple)


The 2035 step motor driver is a step and direction drive with full or half-step capability. Phase current is selected from 0.125 to 2.0 A by a DIP switch. Full or half-step resolution is also switch selectable. This drive is compatible with PLCs which feature high-speed pulse output, such as our ELC-PLC series and OCS XL series.

Click here for more info on the ELC series PLC: ELC-PLC Series

Click here for more info on the OCS XL series PLC: OCS XL Series

Power Supply (Required for Drive Operation): Recommended: OMPS150A24
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration