Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Hi-Flow™ Control Valve

$1,804.40

Item# 2000VA32-230-QS

In stock

Lead Time (If not in stock): 2 weeks
Hi-Flow™ Control Valve 2000VA32-230-QS 2000VA32-230-QS
  • Bullet Points
  • Exceptional shut-off and leak rate that meets ANSI/FCI 70-2 Class IV (0.01% of Cv in the closed position)
  • Removable and replaceable seat ring
  • Wide rangeability of 50:1

2000VA32-230-QS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Line Size
Cv Value
Set at USP
Adjustable USP
Actuator Pressure Limit


  • Actuator Air Connection 1/4" female NPT
  • Actuator Temperature Limit 150°F (66°C)
  • Actuator Type Pneumatic spring/diaphragm
  • Body Style 2-way Globe
  • Packing PTFE
  • Service Compatible liquids, gases, and steam
  • Valve Body Pressure Limit 250 psi (17.2 bar)
  • Valve Body Temperature Limits 20 to 400°F (-7 to 204.4°C)
  • Wetted Materials Valve Body: Bronze; Trim: 316 SS

Hi-Flow™ Control Valves are single seated, top or cage guided globe valves - probably the simplest, from a construction standpoint, yet most versatile control valve in use. The Hi-Flow™ valve can fit applications with a smaller size valve since the valve has a greater flow capacity than most conventional valves of the same size. Coupled with the high flow capacity, the Hi-Flow™ valve maintains a wide rangeability of 50:1 to insure precise control. Heavy duty Hi-Flow™ valves are ruggedly constructed of the highest quality materials, precision machined, and performance tested to assure years of trouble free service. Standard packing consists of PTFE V-rings and wiper to minimize friction without leakage at high operating pressures. Available in brass, iron, or 316 SS body, trim is 316 stainless steel with all welded plug construction to provide superior durability and corrosion resistance.


APPLICATIONS

  • Flow control, mixing, or diverting service
  • Perfect for steam, water or compatible glycol solutions
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration