Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

19" Jack Panel Assemblies with Universal Thermocouple Connectors

19 inch Universal Jack Panels Accepts Standard and Miniature Connectors

$504.43

Item# 19UJP2-30-T

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $504.43
10-49 $459.03
50-99 $433.81
100-999 $413.63
1000-4999 $388.41
5000+ $363.19

In stock

Lead Time (If not in stock): 9 weeks
19 inch Universal Jack Panels Accepts Standard and Miniature Connectors 19UJP2-30-T 19UJP2-30-T
  • Accepts Standard and Miniature Connectors
  • Fully Assembled
  • Numbered Circuits
  • 19' Plain Jack Panels

19UJP2-30-T Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Cutout Shape
Panel Height
Thermocouple Type
Number of Connector Rows
Connector Type
Number of Junction Box Positions
Color Code Standard
Panel Length


19' Plain Panel Jacks
No. of
Rows
Panel Height Max. No.
of Jacks
1 88.9 mm (3.5') 22
2 133.3 mm (5.25') 44
2 177.8 mm (7') 66
4 222.25 mm (8 3/4') 88

Model No. Total No.
of Jacks
Switch
Cutout
Meter
Cutout
19UJP1-10-(*) 10 --- ---
19UJP1-20-(*) 20 --- ---
19UJP2-20-(*) 20 --- ---
19UJP2-28-(*) 28 --- ---
19UJP2-30-(*) 30 --- ---
19UJP3-30-(*) 30 --- ---
19UJP4-40-(*) 40 --- ---
19UJP1-10-(*)-OSW 10 3' ---
19UJP3-30-(*)-OSW 30 5' ---
19UJP4-40-(*)-OSW 40 5' ---
19UJP1-10-(*)-OSW-MTR 10 3' Y
19UJP3-30-(*)-OSW-MTR 30 5' Y
19UJP4-40-(*)-OSW-MTR 40 5' Y
*Insert calibration code in model number: J, K, T, E, R, S or U.
  
19' Jack Panels with Switch Cutout
No. of
Rows
Panel Height Switch Size Max. No.
of Jacks
1 133.3 mm (5.25') 76.2 mm (3') 15
2 133.3 mm (5.25') 76.2 mm (3') 30
2 177.8 mm (7') 127 mm (5') 30
3 177.8 mm(7') 127 mm (5') 45
4 222.25 mm(8 3/4') 127 mm (5') 60




19' Jack Panels with Switch and Meter Cutouts
No. of
Rows
Panel Height Switch Size Max. No.
of Jacks
1 133.35 mm (5.25') 76.2 mm (3') 10
2 133.35 mm (5.25') 76.2 mm (3') 20
2 177.8 mm(7') 127 mm (5') 20
3 222.25 mm(8 3/4') 127 mm (5') 30
4 177.8 mm(7') 127 mm (5') 40
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Dust caps, pkg of 12. Other pkg sizes Available
$11.00
0 In Stock

Related Categories

en-US
en
Save Configuration