The OMDC-250 Series is a variable speed DC motor controller with adjustable IR compensation, line compensation, 150% overload capacity and transient voltage protection.
OMDC-125 Series variable speed DC Motor Controls for PM, shunt wound, and universal DC motors. AC or DC powered with full wave bridge supply and 1% speed regulation.
The OMDC-SCR4X Series are SCR Speed Controllers that are NEMA 4X rated designed for washdown applications. Adjustable HP without jumpers or resistors and IR compensation.
The OMDC-130 Series reversing speed control is designed to provide instant reversing, quick precise stopping or rapid cycling for a wide range of DC motor applications.
The OMDC-65 Series DC drives are high performance Pulse Width Modulation (PWM) speed controls for 12, 24, and 36V battery powered equipment providing smooth control.
The OMDC-MD Series is a programmable speed controller with closed loop feedback and digital LED display for DC motors rated to 2 HP. NEMA 4x (IP66) rating.
The OMDC-MD Plus Series is a closed loop DC drive system with velocity-form PID algorithm for accurate and responsive control. Provides 4-20mA process output.
The OMDC-15DVE is a variable speed controller for small DC and universal motor applications. DC output current rating of 2 Amps, adjustable trimpot settings.
Speed controllers are essential components in a variety of industrial, commercial, and laboratory applications. From medical equipment to air conditioning systems, motors are often required to operate at precise speeds, making speed controllers an indispensable tool.
Omega Engineering offers speed controllers designed to be both durable and reliable, providing consistent performance for a wide range of applications. Additionally, many of our controllers offer adjustable speed and torque settings, making them highly customizable to suit any application.
Our selection of speed controllers features a variety of sizes, from micro-controllers for small motors to heavy-duty speed controllers for larger motors.