Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Series MBLT Mini Submersible Level Transmitter

Mini Submersible Level Transmitter

$984.75

Item# MBLT-2SB-IVPF-30-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $984.75
5-9 $935.51
10-24 $915.82
25-49 $876.43
50-99 $856.73
100+ $837.04

In stock

Lead Time (If not in stock): 5 weeks
Mini Submersible Level Transmitter MBLT-2SB-IVPF-30-50 MBLT-2SB-IVPF-30-50

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • Fits narrow installation openings with slender 0.63˝ (16 mm) diameter design
  • Constructed for years of trouble free service with welded 316 SS body and 316 SS nose cap
  • Excellent chemical compatibility with choice of polyether polyurethane or ETFE cable materials
  • Eliminate both power supply surges and lightning ground strike transients with incorporated lightning and surge protection

MBLT-2SB-IVPF-30-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Accuracy
Output
Cable Material
Range Units
Range Value
Cable Length
Cable Length Units
Power Requirements
Thermal Effect
Max Loop Resistance
Voltage Output Impedence


  • Electrical Protection Surge/lightning protected per EN61000-4-5, Class 5
  • Response Time < 50 ms
  • Compensated Temperature Limits 0 to 60°C
  • Electrical Connections Wire Pigtail
  • Meter Style Handheld
  • Mounting Connection Suspended below point being monitored
  • Pressure Limit 2x FS
  • Service Compatible Liquids
  • Temperature Limits -4 to 176°F (-20 to 80°C)

The Series MBLT Miniature Submersible Level Transmitter measures the height of liquid above the position in the tank referenced to atmospheric pressure. The transmitter consists of a piezoresistive sensing element, encased in a 0.63˝ (16 mm) diameter 316 SS housing.

APPLICATIONS

  • Ballast tanks
  • Ground water monitoring
  • Surface water monitoring
  • Dewatering
  • Down hole
  • Remote telemetry
  • Remote flood monitoring
  • Narrow conduit or pipe installations
  • Remediation and environmental monitoring
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Desiccant filter for vent tube
$29.25
0 In Stock
en-US
en
Save Configuration