Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Series FBLT Flush Tip Submersible Level Transmitter

Flush Tip Submersible Level Transmitter

$1,210.80

Item# FBLT-2SC-IVEF-20-40

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,210.80
5-9 $1,150.26
10-24 $1,126.04
25-49 $1,077.61
50-99 $1,053.40
100+ $1,029.18

In stock

Lead Time (If not in stock): 5 weeks
Flush Tip Submersible Level Transmitter FBLT-2SC-IVEF-20-40 FBLT-2SC-IVEF-20-40
  • Long operating life with a non-clog flush diaphragm tip for harsh applications
  • Constructed for years of trouble free service with welded 316 SS body and 316 SS nose cap
  • Excellent chemical compatibility with choice of polyether polyurethane or ETFE cable materials
  • Eliminate both power supply surges and lightning ground strike transients with incorporated lightning and surge protection

FBLT-2SC-IVEF-20-40 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Cable Material
Range Units
Range Value
Cable Length
Cable Length Units
Factory Calibration Certificate
1/2" NPT CONNECTION
Accuracy
Output
Power Requirements
Thermal Effect
Max Loop Resistance


  • Electrical Protection Surge/lightning protected per EN61000-4-5
  • Response Time < 50 ms
  • Compensated Temperature Limits 32 to 140°F (0 to 60°C)
  • Electrical Connections Wire Pigtail
  • Mounting Connection Suspended below point being monitored
  • Pressure Limit 2x FS
  • Service Compatible Liquids
  • Temperature Limits -4 to 176°F (-20 to 80°C)
  • Wetted Materials Body: 316 SS; Diaphragm: PTFE coated FKM fluoroelastomer; Label: Polyethylene polyamid

The Series FBLT Flush Tip Submersible Level Transmitters measure the height of liquid above the position in the tank referenced to atmospheric pressure. The transmitter consists of a piezoresistive sensing element, encased in a narrow 316 SS housing with PTFE coated flush diaphragm tip

APPLICATIONS

  • Sewage lift stations
  • Industrial slurries
  • Industrial sumps
  • Landfill leachate
  • Reservoirs
  • Sludge pits
  • Oil tanks
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration