Your feedback matters, take a quick surveyWebsite feedback
Quantity | Price each |
---|---|
1-9 | $36.70 |
10-24 | $34.87 |
25-49 | $34.13 |
50-99 | $32.66 |
100-199 | $31.93 |
200+ | $31.20 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Typical Physical Properties | |||
Properties | OMEGATITE™ 450 | OMEGATITE™ 350 | OMEGATITE™ 200 |
Constitution | 99.8% Al2O3 | 99% Al2O3 | 80% Mullite 20% Glass |
Water Absorption | 0 | 0 | 0 |
Specific Gravity | 3.85 | 3.7 | 2.4 |
Gas Permeability | Gas Tight | Gas Tight | Gas Tight |
Compressive Strength (psi) | 300,000 | 300,000 | 100,000 |
Tensile Strength (psi) | 30,000 | 30,000 | 14,000 |
Transverse Strength (psi) | 55,000 | 55,000 | 20,000 |
Approximate Thermal Conductivity (BTU in)/(hr ft2 °F) 24°C 800°C | 230 60 | 210 50 | 16 ------- |
Maximum Service Temperature | 1950°C 3540°F | 1900°C 3450°F | 1650°C 3000°F |
Dielectric Constant (1MC) | 9.29 | 8.61 | 5 |
Dielectric Strength (volts/mil) | 230 | 250 | 250 |
Volume Resistivity (ohm cm) | 1013 | 1013 | ------- |
Te Value | 800°C | 1100°C | ------- |
Hardness (Mohs Scale) | 9 | 9 | 7 |
Fabrication Method | Cast or Extrusion | Cast or Extrusion | Extrusion |
|
|
|