Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Silicone Rubber Heater Tape 425°F Max and 0.52 kW Max Power

Flexible Silicon Rubber Heating Tapes with Built in Thermostats

$343.63

Item# HTWT101-008-60F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $343.63
10-24 $326.45
25-49 $319.58
50-99 $305.83
100-199 $298.96
200+ $292.09

In stock

Lead Time (If not in stock): 10 weeks
Flexible Silicon Rubber Heating Tapes with Built in Thermostats HTWT101-008-60F HTWT101-008-60F
  • NOT FOR EXPORT TO CANADA
  • Flexible Silicon Rubber
  • Built-In Thermostat Set at 16ºC (60ºF)
  • Moisture and Chemical Resistant

HTWT101-008-60F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power (Watt)
Heater Length
Supply Voltage
Termination
Maximum Operating Temperature
Power Density
Width/Diameter
Lead wire Length
Lead wire Exit Direction
Built in Thermostat
Heater Insulation Material
Additional Option


HTWT Series consists of flexible silicon rubber heating tapes with a built-in thermostat set at 16ºC (60ºF). Units are ideal for freeze protection or a low-temperature process control solution. Units are plug-and-play and are suitable for electrically conductive surfaces. They use a patented grounded heating element for safety.

Note: Not for export to Canada.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is there a limit for how long this can be plugged in? I want to keep an exposed water line from freezing during the winter months and ideally would like to be able to plug this in for possibly up to a month at a time.

Asked by: Chillme27
Thank you for the inquiry. The HTWT heater is not recommended for this application due the extreme ambient temperature changes encountered. Please contact us for alternate heat tracing solutions available for freeze protection. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2020-09-01

So the thermostat is set @ 60F, can that be adjusted? It gives a max temp output so I am leaning toward yes but I wanted to confirm.

Asked by: NJARO
Thank you for your inquiry. The maximum temperature is FIXED at 60°F.
Answered by: Application Engineer CB
Date published: 2021-08-25

Can I wrap this around a Diesel Exhaust Fluid tank, perhaps with a thermal blanket over the top, on a truck to prevent freezing while parked overnight? We experience -30F in winter months and those DEF systems freeze solid overnight.

Asked by: Nat07
Thanks for your inquiry. Though not required, insulation over the heat tape can be used.
Answered by: Application Engineer CB
Date published: 2023-09-22
  • y_2024, m_8, d_31, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_HTWT101-008-60F, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration