Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Vacuum Compatible Polyimide Flexible Heaters 302°F Max

Polyimide Flexible Heater, 3 in x 2 in, 53 Watts

Item# PFH-2/3-53

Polyimide Flexible Heater, 3 in x 2 in, 53 Watts PFH-2/3-53 PFH-2/3-53

This items is no longer available please see the PLM-Series.

  • Extremely clean with no outgassing
  • Thin, lightweight, and flexible heaters
  • Pressure sensitive adhesive options available
  • Chemically resistant to most acids and solvents
  • Fast heating/cooling for reduced cycle time
  • Passes NASA outgassing ASTM-E595
  • Perfect for vacuum environments

PFH-2/3-53 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power (watts)
Width
Length
Thickness
Shape
Temprature range
Power Density
Supply Voltage
Diameter
Heater Material
Pressure senstivie Adhesive (PSA)


Omega's polyimide flexible heaters are designed to be lightweight, thin, and flexible to cover a wide variety of applications. The etched foil heating allows for the heat energy transfer to be swift and efficient.

The product design and material make this heater resistant to most acids and solvents. The advanced design also makes this heater suitable for vacuum environments and hard to reach areas. The thin feature and the adhesive options allow the polyimide heaters to be placed in very tight locations especially in aircrafts and other equipment at higher altitudes.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration