Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Polyimide Flexible Heater Sample Kit 15 different Heaters

POLYIMIDE HEATER KIT

$318.74

Item# KHA-KIT

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $318.74
5-9 $302.80
10-24 $296.43
25-49 $283.68
50-99 $277.30
100+ $270.93

In stock

Lead Time (If not in stock): 7 weeks
POLYIMIDE HEATER KIT KHA-KIT KHA-KIT
  • Withstand Temperature Extremes from -56ºC to 200ºC (-70ºF to 392ºF)
  • Excellent Tensile Strength, and Tear Resistance
  • Low Out-Gassing
  • Wattage 2.5, 5, or 10 W/in2

KHA-KIT Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Shape
Temprature range
Power Density
Power (watts)
Supply Voltage
Diameter
Width
Length
Thickness
Heater Material
Pressure senstivie Adhesive (PSA)
Additional Option


Description

The Polyimide heater kit contains thin and flexible heaters with adhesive backing to conform to practically any flat or curved surface. With 15 different shapes, this kit can suit almost any application. Heater configurations are outlined on a0.3 x 0.3 m (1x1') sheet, with line markings for easy selection and cutout. When used in combination, these heaters can provide a number of resistances and wattages. Leads can be soldered on or connected with alligator clips.

Specifications
Thickness: 0.203 mm (0.008")
Maximum OperatingTemperature:
    Polyimide: 200°C (392°F)
    Adhesive Backing(Continuous Use):120°C (248ºF)
    Adhesive Backing(Short Time Periods):Up to 232°C (450°F)
Dielectric Strength: 1000 Vac minimum
loading all models
loading all reviews
Rated 5 out of 5 by from Great product Great product meets all of my requitements would buy again
Date published: 2022-01-03
  • y_2025, m_1, d_31, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_KHA-KIT, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

What are the sizes for each individual heater? Can I supply 28V to 1.0X1.0" heater to achieve 71.3 Watt as per heater wattage chart in datasheet?

Asked by: Anonymous_J
Thank you for your inquiry. The sizes of each heater are listed on the datasheet along with Voltage/Power Options.
Answered by: Application Engineer CB
Date published: 2022-12-29
  • y_2025, m_1, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_KHA-KIT, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration