Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Silicone Rubber Drum Heater with Thermostat up to 1500 W

High Watt Drum Heaters and Insulating Blankets

$455.63

Item# XH-55-230-TS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $455.63
5-9 $432.85
10-24 $423.74
25-49 $405.51
50-99 $396.40
100+ $387.29

In stock

Lead Time (If not in stock): 99 weeks
High Watt Drum Heaters and Insulating Blankets XH-55-230-TS XH-55-230-TS
  • Fits Standard 55 Gallon Metal Drums
  • Built in Thermostat 10 to 218°C (50 to 425°F)
  • 115 or 230 Vac Standard
  • Simple Spring and Hook Arrangement

XH-55-230-TS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Power Density
Power
Drum Diameter
Drum Size
Heater Length
Outer Sheath Material
Drum Material
Insulation Material
Maximum Operating Temperature
Additional Option


Omegalux® drum heaters can easily be wrapped around a drum and attached with a simple spring and hook arrangement. Once in position, the drum heater provides uniform and even heat to the contents of the drum. Omegalux® drum heaters are manufactured using a nickel alloy resistance wire and fully vulcanized fiberglass reinforced silicone rubber. They are resistant to mechanical damage and to attack from many chemical substances. The use of reinforced silicone rubber material as a base for the drum heater allows the design of extra flexible, very thin and efficient heaters. Each heater band is equipped with a 1.8 m (6') cord set (230 Vac heaters do not have a plug). A built-in metal screen is grounded electrically for safety. All heaters are high potential dielectric tested at 1500V at the factory. Drum heaters are available with either a 115 or 230V rating. When used with lightweight insulating blankets, drum heaters provide more efficient, more uniform heating with better temperature control. Designed for use with 55 gallon steel drums, the rugged aluminized cloth has 1' of fiberglass insulation-for less heat loss and increased worker safety. Provides outstanding freeze protection, as well as temperature and viscosity control. Velcro fasteners make installation easy for a single person. Components are UL recognized and CSA certified.

SPECIFICATIONS
Power: 115 and 230 Vac
Wattage: 1000W or 1500W
Max Ambient Operating Temp: 148ºC (300°F)
Max Exposure Temp: 232ºC (450°F)
Width: 1.2 mm (4')
Power Cord: 1.8m (6') (230 Vac does not include plug)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration