Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Steel 2-Piece Band Heaters 900°F Max 3.5" to 10.5" ID

2-Piece Mica Insulated Band Heater

$303.17

Item# MB10A1J2P2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $303.17
10-24 $288.01
25-49 $281.95
50-99 $269.82
100-199 $263.76
200+ $257.69

In stock

Lead Time (If not in stock): 7 weeks
2-Piece Mica Insulated Band Heater MB10A1J2P2 MB10A1J2P2
  • 3 1 /2 -10 1 /2 ' Barrel Dia.
  • 500-2,000 Watts
  • 240-480 Volt
  • 21-40 W/In 2

MB10A1J2P2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Power Density
Barrel Diameter
Heater Width
Supply Voltage
Maximum Operating Temperature


FEATURES
Efficient Heat Transfer is provided by high quality nickel chromium resistor wire wound on a selected mica strip and enclosed in a die-formed aluminum coated steel sheath.
Long-Term Durability is assured by non-hygroscopic mica insulation.
Uniform Fit to ± 1/16" because of low expansion stainless steel clamping band, which assures maximum heat distribution.
Easy to Apply due to two-piece construction. Each heater is rated 240V. Connect in series for 480V parallel for 240V.
Heavy Duty Stainless Steel Post Terminals complete with hardware, are designed to prevent excess torsion during tightening of connections. Standard #10-32 threads.
Reliable Performance and Quick Temperature Response



Watts Volts W/In2 Dimensions (In.) Model No. Wt.
(Lb.)
Barrel Dia. Heater Width
500240/480303 1/21 1/2MB3J1J2P10.7
700240/4803741 1/2MB4A1J2P10.8
800240/4803242MB4A2A2P10.8
750240/480354 1/21 1/2MB4J1J2P10.8
600240/480274 3/41 1/2MB4N1J2P10.8
900240/480394 7/81 1/2MB4Q1J2P10.8
700240/4803051 1/2MB5A1J2P10.9
900240/4803851 1/2MB5A1J2P20.9
900240/480365 1/41 1/2MB5E1J2P10.9
800240/480315 1/21 1/2MB5J1J2P10.9
850240/4803061 1/2MB6A1J2P11
1,000240/4803561 1/2MB6A1J2P21
750240/480256 1/41 1/2MB6E1J2P11
950240/480316 1/21 1/2MB6J1J2P11
1,200240/480396 1/21 1/2MB6J1J2P21
1,000240/480246 1/22MB6J2A2P11
1,000240/480316 3/41 1/2MB6N1J2P11
1,000240/4803071 1/2MB7A1J2P11.2
1,000240/480297 1/41 1/2MB7E1J2P11.2
900240/480207 1/42MB7E2A2P11.3
1,200240/480357 3/81 1/2MB7G1J2P11.2
1,000240/480287 1/21 1/2MB7J1J2P11.2
1,200240/480347 1/21 1/2MB7J1J2P21.2
1,000240/480277 3/41 1/2MB7N1J2P11.2
1,000240/480277 7/81 1/2MB7Q1J2P11.2
1,100240/4803581 1/4MB8A1E2P11.4
1,000240/4802781 1/2MB8A1J2P11.4
1,300240/4803581 1/2MB8A1J2P21.4
1,200240/480308 1/21 1/2MB8J1J2P11.5
1,400240/480358 1/21 1/2MB8J1J2P21.5
1,600240/480308 1/22MB8J2A2P11.5
1,300240/4803191 1/2MB9A1J2P11.6
1,500240/4803591 1/2MB9A1J2P2/1.6
1,800240/480309 1/22MB9J2A2P11.7
2,000240/480339 3/42MB9N2A2P11.8
1,000240/48021101 1/2MB10A1J2P12.1
1,400240/48030101 1/2MB10A1J2P22.1
2,000240/4804010 1/21 1/2MB10J1J2P12.4
*Add /240 or /480 to model number to determine desired voltage.
Watt densities shown are based on heated area of contact surface only.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration