Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Stainless Steel Nozzle Heaters 1000°F Max 1.5" to 3.25" ID

MINERAL INSULATED ONE-PIECENOZZLE HEATERS

$841.82

Item# HBZ-11151/120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $841.82
10-24 $799.73
25-49 $782.89
50-99 $749.22
100-199 $732.38
200+ $715.55

In stock

Lead Time (If not in stock): 7 weeks
MINERAL INSULATED ONE-PIECENOZZLE HEATERS HBZ-11151/120V HBZ-11151/120V
  • Reliable, Heavy Duty
  • Quick Availability
  • Sheath Temperatures to 1600°F
  • Nozzle Temperatures to 1000°F

HBZ-11151/120V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Barrel Diameter
Heater Width
Maximum Operating Temperature


FEATURES
Fast heatup and uniform heat distribution is provided by small diameter tubular element properly located and silver brazed to stainless-steel band. Heater is slipped over nozzle and integral tabs are drawn tight by stainless steel bolts and nuts. Leads are protected by stainless steel braided cable to prevent contamination by overflow of plastic or other freeflowing materials.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



Watts Volts Nozzle
Dia. In.(cm)
Length
In.(cm)
Model No. Wt.
lbs.(Kg)
HBZ Type 1
2751201 1/2(4)1 1/2 (4)HBZ-11152.5 (.2)
1501201 3/4 (4)1 1/2 (4)HBZ-11151.5 (.2)
2001201 3/4 (4)1 3/4 (4)HBZ-11162.6 (.3)
4001202 (5)2 (5)HBZ-12204.7 (.3)
2001202 1/8 (5)2 1/4 (6)HBZ-2X56.7 (.3)
4001202 1/8 (5)2 1/4 (6)HBZ-12224.8 (.4)
2001203 1/2 (9)1 1/2 (4)HBZ-3X291.0 (.5)
3502401 1/2 (4)1 1/2 (4)HBZ-1X70.5 (.2)
2002402 1/2 (6)1 (3)HBZ-12102.5 (.2)
HBZ Type 2
2751201 1/4(3)3 (8)HBZ-213021.0 (.5)
5001201 1/2 (4)5 (13)HBZ-21051.2 (.5)
6001202 1/8 (5)3 3/4 (10)HBZ-2X881.3 (.6)
8001202 1/8 (5)6 (15)HBZ-22081.5 (.7)
8001203 1/4 (8)71/2 (19)HBZ-23082.0 (.9)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration