Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Iron, Chrome Steel or Monel Strip Heater

Strip Heaters Two Terminal at One End
  • RoHS Icon
  • CE Approved
  • UL Recognized Component
  • CSA

$94.86

Item# SE-2550/240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $94.86
10-24 $90.12
25-49 $88.22
50-99 $84.43
100-199 $82.53
200+ $80.63

In stock

Lead Time (If not in stock): 4 weeks
Strip Heaters Two Terminal at One End SE-2550/240 SE-2550/240
  • 1 1 /2' (3.8 cm) Wide
  • PT Series Feature Two Terminals at Right Angle at One End
  • 125 to 3000 Watt
  • Lengths to 72' (183 cm)

SE-2550/240 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Sheath Material
Strip Dimension
Form Factor
Number of Mounting Holes
Termination


OMEGALUX ® PT and SE series strip heaters are used in applications for convection air heating and clamp-on installations. Typical applications would involve clamping them to metal surfaces such as platens, outer surfaces of large vats, tanks and heating ducts.

SPECIFICATIONS
Sheath Material:
Rust resisting iron, chrome and monel.
Max. Sheath Temp:
Iron 750°F (399°C), chrome steel 1200°F (649°C), monel 950°F (510°C)
Power:
120 Vac or 240 Vac.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration