PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-9 | $85.28 |
10-24 | $81.02 |
25-49 | $79.31 |
50-99 | $75.90 |
100-199 | $74.19 |
200+ | $72.49 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. | Wattage | *Surface Temperature (Typical) | ||
---|---|---|---|---|
120V | 240V | °F | °C | |
CRT10100 | — | 50 | 464 | 240 |
CRT10101 | CRT10106 | 75 | 567 | 297 |
CRT10102 | CRT10107 | 100 | 671 | 355 |
CRT10103 | CRT10108 | 150 | 824 | 440 |
CRT10104 | CRT10109 | 200 | 937 | 503 |
CRT10105 | CRT10110 | 250 | 1049 | 565 |
* E-Mitter (operating in 22°C (72°F) ambient) surface temperature measured with a thermocouple. Ordering Example: CRT10103, 150 W, bulb style radiant heater. |