Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy Flanged Immersion Heater 6.5" Square Flange

Flanged Immersion Heaters with Custom Size and Shape Flanges, 6 1/2" Diameter Flange Standard, 208, 230, 460, 575 Vac Power, 3 Phase

$622.88

Item# TPN01448

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $622.88
5-9 $591.74
10-24 $579.28
25-49 $554.36
50-99 $541.91
100+ $529.45

In stock

Lead Time (If not in stock): 4 weeks
Flanged Immersion Heaters with Custom Size and Shape Flanges, 6 1/2" Diameter Flange Standard, 208, 230, 460, 575 Vac Power, 3 Phase TPN01448 TPN01448
  • Hot Air Dryers
  • Dehumidifying Dryers
  • Heat Exchange Systems
  • Water and Water Solutions

TPN01448 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form Factor
Heating Element Length
Power
Power Density
Supply Voltage
Supply Voltage Type
Heated Medium
Sheath Material
Flange


Custom Immersion Heaters
This design consists of tubular heating elements silver brazed or TIG welded to a flange cut from steel or stainless steel plate. Flange plate size, thickness and shape are determined by the application. A fiber gasket is supplied with each heater. This type construction also lends itself to be easily and economically engineered into new equipment.

Model No. Approx Weight Element Sheath Material KW Watt Density
460V-3Ph kg lb Watt/cm2 Watt/in2
TPN01706 4.5 10 Incoloy® 800 9 7.1 46
TPN01707 4.5 10 12 9.6 62
Heaters can be factory rewired for 230V-3PH. Ordering Example: TPN01706, 9 KW flanged immersion heater.
Model No. Approx Weight Element Sheath Material KW Watt Density B
208V-3Ph 230V-3Ph 460V-3Ph 575V-3Ph kg lb Watt/cm2 Watt/in2 mm inch
TPN01448 TPN01177 TPN01178 TPN01449 4.5 10 Incoloy® 800 9 7.8 50 432 17
TPN01450 TPN01451 TPN01452 TPN01453 4.5 10 10.5 8.1 42 432 17
TPN01454 TPN01204 TPN01179 TPN01455 4.5 10 12 7.8 50 432 17
TPN01319 TPN01456 TPN01321 4.5 10 Copper 12 7.4 48 432 17
TPN01457 TPN01458 TPN01459 5.4 12 15 10.9 70 711 28
Ordering Example: TPN01448, 9 KW, 208V, 3 phase flanged immersion heater.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration