Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy Flanged Immersion Heater 3.5" Square Flange

Flanged Immersion Heaters with Custom Size and Shape Flanges, 3.5" Square Flange Standard, 240, 480 or 575 Vac Power, 3 Phase

$384.73

Item# TPN01409

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $384.73
5-9 $365.49
10-24 $357.80
25-49 $342.41
50-99 $334.72
100+ $327.02

In stock

Lead Time (If not in stock): 4 weeks
Flanged Immersion Heaters with Custom Size and Shape Flanges, 3.5" Square Flange Standard, 240, 480 or 575 Vac Power, 3 Phase TPN01409 TPN01409
  • Hot Air Dryers
  • Dehumidifying Dryers
  • Heat Exchange Systems
  • Water and Water Solutions

TPN01409 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Form Factor
Supply Voltage Type
Heated Medium
Sheath Material
Flange


Custom Immersion Heaters
This design consists of tubular heating elements silver brazed or TIG welded to a flange cut from steel or stainless steel plate. Flange plate size, thickness and shape are determined by the application. A fiber gasket is supplied with each heater. This type construction also lends itself to be easily and economically engineered into new equipment.

Model No. Approx Weight Element Sheath Material KW Watt Density B
240V-3Ph Y 480V-3Ph Y 575V-3Ph Y kg lb Watt/cm2 Watt/in2 mm inch
TPN01400 TPN01401 1.4 3 Incoloy® 800 1.5 2.3 15 316 12716
TPN01173 TPN01174 TPN01402 1.4 3 2.5 3.7 24 316 12716
TPN01403 TPN01404 TPN01405 1.4 3 3 4.8 31 316 12716
TPN01175 TPN01201 TPN01406 1.8 4 3.5 3.7 24 454 1778
TPN01407 TPN01176 TPN01408 1.8 4 4 4.2 27 454 1778
TPN01409 TPN01410 TPN01411 1.8 4 5 5.3 34 454 1778
TPN01351 TPN01373 1.4 3 Steel 2.5 3.7 24 316 12716
TPN01311 TPN01412 1.8 4 3.5 3.7 24 454 1778
Ordering Example: TPN01173, 2.5 KW, 240 Vac, 3 phase flanged immersion heater.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration