Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Plug and Receptacle Immersion Heater 1" NPT Water and Oil

Rugged Screw Plug Immersion Heaters for Small Tanks

$378.11

Item# TMO-1051G/120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $378.11
5-9 $359.20
10-24 $351.64
25-49 $336.52
50-99 $328.96
100+ $321.39

In stock

Lead Time (If not in stock): 6 weeks
Rugged Screw Plug Immersion Heaters for Small Tanks TMO-1051G/120V TMO-1051G/120V
  • 1" NPT Screw Plug
  • Tubular Element Design
  • 350 to 1500 W
  • Heavy Duty Construction

TMO-1051G/120V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Heated Medium
Sheath Material
Form Factor
Connection Type
Supply Voltage Type


SPECIFICATIONS
Wattage: 350 to 1500 watts
Power: 120 or 240 Vac
Watt Density: 20 - 86 W/in2
Sheath Material: Type TM has a high watt density copper sheath, ideal for water heating applications. Type TMO has a lower watt density steel sheath for oil heating applications.
Screw Plug: Type TM has a 1"brass screw plug. Type TMO has 1" steel screw plug.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration