Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy L-Shaped Immersion Heater Over the Side

Corrosive Fluids Over-the Side Immersion Heaters

$3,187.00

Item# TLI-210A-048/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $3,187.00
5-9 $3,027.65
10-24 $2,963.91
25-49 $2,836.43
50-99 $2,772.69
100+ $2,708.95

In stock

Lead Time (If not in stock): 6 weeks
Corrosive Fluids Over-the Side Immersion Heaters TLI-210A-048/240V TLI-210A-048/240V
  • Heavy Duty Incoloy Heating Elements
  • Incoloy Riser and Junction Box
  • 2 to 18 kW
  • Optional Thermostat Kits are Available to Fit into Terminal Box

TLI-210A-048/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Riser Length
Power
Supply Voltage
Supply Voltage Type
Features
Form Factor
Power Density
Heated Medium
Sheath Material


FEATURES
These over-the-side immersion heaters are designed for vessels where through the side immersion heaters cannot be conveniently installed. These heaters are installed through the top of the vessel with the heated portion of the unit along the side or at the bottom of the tank. Natural circulation of the fluid inside vessel allows for even heat distribution. Terminal houses or lead wires are provided for power connections.

APPLICATIONS
Alkaline soaking and cleaning copper sulfate, electro cleaners, mild acid baths, wash and dip tanks containing alkali, oakite, caustic soda, detergent and other aqueous solutions.

SPECIFICATIONS
Wattage: 2 to 18 kW Power: 120, 240 480 V, 1 & 3 phase Watt Density: 40 W/in2
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Need a thermostat control for TLI-360A-036/480V/3P unit.

Asked by: Anonymous
Thank you for the inquiry. Part# for the thermostat kit is AR-115-KIT-4. Lead time s 2 weeks. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2020-10-19
  • y_2024, m_11, d_23, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TLI-210A-048-240V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration