Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SS Tank Immersion Heater Over the Side Sanitizing Sink

Tank Immersion Heaters Sanitizing Sink Immersion Heaters

$965.34

Item# TAT40002

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $965.34
5-9 $917.07
10-24 $897.77
25-49 $859.15
50-99 $839.85
100+ $820.54

In stock

Lead Time (If not in stock): 6 weeks
Tank Immersion Heaters Sanitizing Sink Immersion Heaters TAT40002 TAT40002
  • NOT FOR EXPORT TO CANADA
  • Double Pole 16 to 121ºC (60 to 250°F) Thermostat with Over-Temperature Cutout Optional Pilot Lamp to Indicate Heater On/Off Status Available
  • Standard 1.8 m (6') with Grounding Plug [NEMA 5 to 15P for 120V and 6 to 30P for 240V]
  • Adjustable Stainless Steel Mounting Bracket

TAT40002 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Sheath Material
Form Factor
Riser Length
Heated Medium
Maximum Operating Temperature
Minimum Operating Temperature
Features


Used for sterilization of water tanks in restaurants, taverns and laboratories

Model No. Sheath Watt Density watt/in2 Watts Volts A B
mm inch mm inch
TAT40001 316 Stainless Steel (Electropolished) 65 6000 240 660 26 432 17
TAT40002 56 4000 240 330 13
TAT40003 16 1500 120 432 17
TAT40004 14 1000 120 330 13
TAT40005 316 Stainless Steel (Bright Annealed) 65 6000 240 660 26 432 17
TAT40006 56 4000 240 330 13
TAT40007 16 1500 120 432 17
TAT40008 14 1000 120 330 13
Comes complete with 1.8 m (6') cord set with grounding plug.
Ordering Example: TAT40001, 6000 watts immersion heater, 240 Vac.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration