PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-4 | $1,284.09 |
5-9 | $1,219.89 |
10-24 | $1,194.20 |
25-49 | $1,142.84 |
50-99 | $1,117.16 |
100+ | $1,091.48 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. | kW | Volts | W/In2 | Dim. In. | Wt. lbs. | |
A | B | |||||
PTH-101 PTH-102 | 1.0 1.0 | 120 240 | 21 21 | 14 14 | 8 8 | 4 4 |
PTH-202 PTH-204 | 2.0 2.0 | 240 480 | 31 31 | 21 21 | 11 11 | 4 4 |
PTH-302 PTH-304 | 3.0 3.0 | 240 480 | 32 32 | 26 26 | 16 16 | 5 5 |
PTH-402 PTH-404 | 4.0 4.0 | 240 480 | 34 34 | 30 30 | 20 20 | 5 5 |
PTH-602 PTH-604 | 6.0 6.0 | 240 480 | 34 34 | 40 40 | 30 30 | 6 6 |
PTH-902 PTH-904 | 9.0 9.0 | 240 480 | 34 34 | 54 54 | 44 44 | 8 8 |
Model No. | kW | Volts | W/In2 | Dim. In. A | Sheath | Wt. lbs. |
CTS-50 CTS-75 | 5 7.5 | 240 240 | 25 40 | 2 2 | Steel Steel | 20 20 |
CTC-50 CTC-75 | 5 7.5 | 240 240 | 25 40 | 2 2 | Copper Copper | 20 20 |
CTSS-50 CTSS-75 | 5 7.5 | 240 240 | 25 40 | 23/4 23/4 | Stainless Steel #304 Stainless Steel #304 | 20 20 |
CTT-50 CTT-75 | 5 7.5 | 240 240 | 44 44 | 11/2 21/2 | Titanium Titanium | 20 20 |
CTAC-50 CTAC-75 | 5 7.5 | 240 240 | 25 40 | 23/4 23/4 | Carp. Stainless #20* Carp. Stainless #20* | 20 20 |