Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Compact 3 Element Immersion Heater

Item# CH-SD

In stock

Lead Time (If not in stock): 0 week
Compact 3 Element Immersion Heater CH-SD CH-SD
  • Incoloy® Sheath for Compatibility with More Difficult Clean Liquids
  • 2 NPT Brass Screwplug with Compact 3 Element Design
  • 5 to 10 kw
  • General Purpose, NEMA-1 Rated Enclosure


Description

The OMEGALUX™ CH-SD Series features a compact 3 element heater design with a 2" brass screw plug. The Incoloy sheath allows compatibility with difficult clean liquids. A popular application for CH-SD Series is heating for industrial dishwashing equipment.
Note: This immersion heater should be used with an approved temperature control device to assure safe operation. See the Temperature Section for our selection of process controllers.
CAUTION AND WARNING! Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warning.


SPECIFICATIONS
Wattage:
5 to 10 kW
Power: 208, 240, or 480V
Sheath: 0.430" (1 cm) diameter copper
Screw Plug: NPT brass 2"
Watt Density: 50 W/in2
Enclosure: Compact general purpose
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
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration