Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy Immersion Heater 2" NPT Pipe Insertion

Pipe Insert Heaters

$2,091.90

Item# MTO-241LT/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,091.90
5-9 $1,987.31
10-24 $1,945.47
25-49 $1,861.79
50-99 $1,819.95
100+ $1,778.12

In stock

Lead Time (If not in stock): 4 weeks
Pipe Insert Heaters MTO-241LT/240V MTO-241LT/240V
  • For Insertion into 2' or Larger Pipe
  • Moisture/Explosion Resistant Enclosure*
  • 14 to 13 kW
  • 240 and 480 V, 1 Phase

MTO-241LT/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Enclosure Type
Form Factor
Connection Type
Supply Voltage Type
Sheath Material


APPLICATIONS
For use in those applications where process materials can be heated by inserting heater into a 2" or larger pipe. A pipe union will facilitate installation and eliminate the need for twisting the elements inside the pipe. Clearance room should be considered.

FEATURES
Choice of materials and surface loadings (W/in2) permit operating in the dead air space of pipes, tubes, or channels.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warning.

kW Volts Phase W/in2 Dimensions—In. (cm) Std.
Pipe
Thd.
Model No. Weight
lb (kg)
A B
4240111.7127(322)120(309)2"(5)MTO-241LT/24012 (5)
4480111.7127(322)120(309)2"(5)MTO-241LT/48012 (5)
5240111.1163(160)156(396)2"(5)MTO-251LT/24016 (7)
5480111.1163(160)156(396)2"(5)MTO-251LT/48016 (7)
7.5240112.7211(536)204(518)2"(5)MTO-275LT/24022 (10)
7.5480112.7211(536)204(518)2"(5)MTO-275LT/48022 (10)
11.5480112.9319(810)312(792)2"(5)MTO-212LT/24036 (16)
13480112.5367(932)360(914)2"(5)MTO-213LT/48042 (19)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration