Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

SS Immersion Heater 1" NPT Light Weight Oil Thermostat

Lightweight Oil Immersion Heater with Thermostat—1" NPT Steel Fitting

$1,028.30

Item# ARTMO-250E2TH/120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,028.30
5-9 $976.89
10-24 $956.32
25-49 $915.19
50-99 $894.62
100+ $874.06

In stock

Lead Time (If not in stock): 5 weeks
Lightweight Oil Immersion Heater with Thermostat—1" NPT Steel Fitting ARTMO-250E2TH/120V ARTMO-250E2TH/120V
  • Built in Thermostat— Three Temperature Ranges Available
  • 0.25 to 0.50 kW
  • 120 and 240 V, 1 Phase
  • 0.315' Diameter Heavy Duty Steel Sheath

ARTMO-250E2TH/120V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Supply Voltage
Enclosure Type
Maximum Operating Temperature
Minimum Operating Temperature
Form Factor
Connection Type
Power Density
Supply Voltage Type
Heated Medium
Sheath Material
Features


Heating low viscosity oil — For better flow, improved characteristics, and maintenance of bulk oil at predetermined temperature levels. Also suitable for hydrocarbon based coolants and heat transfer oils where adequate flow conditions are maintained.

Features rugged construction — Sturdy heating steel screw plugs provide superior rigidity and strength. Heavy duty jumper straps and terminal posts assure permanent tightness of connection’s carrying capacity.

High conductivity elements — Filled with highest purity blends of magnesium oxide refractory (MgO) compacted to a rock hard density to insure maximum thermal conductivity, maximum electrical resistance, and assure long element life.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration