Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy Immersion Heater 2.5" NPT Solution Water Thermostat

Heavy Duty Solution Water Immersion Heaters - 2 1/2" NPT Fitting

$2,705.60

Item# ARMTI-3905T1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,705.60
5-9 $2,570.32
10-24 $2,516.21
25-49 $2,407.98
50-99 $2,353.87
100+ $2,299.76

In stock

Lead Time (If not in stock): 5 weeks
Heavy Duty Solution Water Immersion Heaters - 2 1/2" NPT Fitting ARMTI-3905T1 ARMTI-3905T1
  • Thermostat for Reliable Operation
  • Incoloy Sheath for Compatibility with Most Industrial Fluids
  • 240 and 480 V Models with 3 Phase Power
  • 3 to 18 kW

ARMTI-3905T1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Maximum Operating Temperature
Minimum Operating Temperature
Form Factor
Connection Type
Supply Voltage Type
Heated Medium
Sheath Material
Enclosure Type
Features


Please Note: The integral thermostat functions as a temperature control only. This is not a fail safe device. An approved pressure or temperature control should be used with these heaters to assure safe operation. See Section P for our selection of control devices.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



kW Phase W/in2 No. Htg.
Elem.
Dim.B
in(cm)
Temp Range (60-250°F)
Model No.
Wt.
lb(kg)
T-1 Temp Range (0-100°F)
Model No.
Wt.
lb(kg)
ARMTI-3 Series with General Purpose Terminal Enclosure1
335137(17)ARMTI-3305/*8(4)ARMTI-3305T1/*8(4)
4.5348311(30)ARMTI-3455/*8(4)ARMTI-3455T1/*8(4)
6348317 3/8(44)ARMTI-3605/*9(4)ARMTI-3605T1/*9(4)
7.5353319(48)ARMTI-3755/*10(5)ARMTI-3755T1/*10(5)
9347324 3/8(62)ARMTI-3905/*10(5)ARMTI-3905T1/*10(5)
12346332 1/4(64)ARMTI-3120/*11(5)ARMTI-3120T1/*11(5)
15346339 7/8(101)ARMTI-3150/*12(5)ARMTI-3150T1/24012(5)
18351347 3/8(120)ARMTI-3180/*13(6)ARMTI-3180T1/24013(6)
ARMTI-3 Series with Type E2 Moisture Resistant/Explosion Resistant Enclosure2
335137(17)ARMTI-3305E2/*13(6)ARMTI-3305E2T1/*13(6)
4.5348311(30)ARMTI-3455E2/*13(6)ARMTI-3455E2T1/*13(6)
6348317 3/8(44)ARMTI-3605E2/*14(6)ARMTI-3605E2T1/*14(6)
7.5353319(48)ARMTI-3755E2/*15(7)ARMTI-3755E2T1/*15(7)
9347324 3/8(62)ARMTI-3905E2/*15(7)ARMTI-3905E2T1/*15(7)
12346332 1/4(82)ARMTI-3120E2/*16(7)ARMTI-3120E2T1/*16(7)
15346339 7/8(101)ARMTI-3150E2/*17(8)ARMTI-3150E2T1/*17(8)
18351347 3/8(120)ARMTI-3180E2/*18(8)ARMTI-3180E2T1/*18(8)
/*Insert 240 for 240 Vac or 480 for 480 Vac. *Not intended for use in hazardous areas.
1. Heaters with General Purpose Enclosures are UL Listed and CSA Certified.
2. Heaters with Moisture Resistant/Explosion Resistant Enclosures are CSA NRTL/C Certified and not
intended for use in hazardous areas.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration