PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-9 | $172.33 |
10-24 | $163.71 |
25-49 | $160.27 |
50-99 | $153.37 |
100-199 | $149.93 |
200+ | $146.48 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. | Length & Width inches (mm) | Wattage | Thermostat Setpoint | |
Opens | Closes | |||
SRFE-6 | 6 x 2.5 (152 x 64 mm) | 60 | none | none |
SRFE-6-40 | 6 x 2.5 (152 x 64 mm) | 60 | 60°F ±5 | 40°F ±5 |
SRFE-6-105 | 6 x 2.5 (152 x 64 mm) | 60 | 140°F ±5 | 110°F ±5 |
SRFE-6-150 | 6 x 2.5 (152 x 64 mm) | 60 | 180°F ±5 | 150°F ±5 |
SRFE-12 | 12 x 2.5 (305 x 64 mm) | 120 | none | none |
SRFE-12-40 | 12 x 2.5 (305 x 64 mm) | 120 | 60°F ±5 | 40°F ±5 |
SRFE-12-105 | 12 x 2.5 (305 x 64 mm) | 120 | 140°F ±5 | 110°F ±5 |
SRFE-12-150 | 12 x 2.5 (305 x 64 mm) | 120 | 180°F ±5 | 150°F ±5 |