Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Silicone Rubber Enclosure Heaters Up to 120W.

Silicon Rubber Enclosure Heaters

$137.75

Item# SREH12150

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $137.75
5-9 $130.86
10-24 $128.11
25-49 $122.60
50-99 $119.84
100+ $117.09

In stock

Lead Time (If not in stock): 10 weeks
Silicon Rubber Enclosure Heaters SREH12150 SREH12150
  • Moisture resistant
  • Chemical resistant
  • Radiation resistant

SREH12150 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Features
Form Factor
Supply Voltage
Maximum Operating Temperature
Housing Material


SREH series enclosure heaters feature our serpentine wound heating element laminated between two layers of 15 mil fiberglass reinforced silicone rubber and bonded to an aluminum mounting plate. The mounting plate comes with two 11mm (7/16") holes for mounting. The built-in air sensing thermostat regulates the temperature in the enclosure to prevent condensation or freezing.The SREH enclosure heaters can be mounted vertically or horizontally, however optimal control is achieved when mounted vertically.

SPECIFICATIONS
Operating Voltage: 120 Vac
Leads: 122 cm (48") PFA
Heating Element: laminated between two layers of, 0.015 mil, fiberglass reinforced silicone rubber
Silicone Rubber Density: 16.8 oz/yd2 (0.06 grams/cm2) per layer
Overall Thickness: (blanket and bracket) 1/4" (0.64 cm)
Maximum Energized Exposure Temperature: 232°C (450°F)
Maximum De-energized Exposure Temperature: 260°C (500°F)
Minimum Exposure Temperature: -51°C (-60°F)
Dielectric Strength: > 2000 volts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the amount of space this heater rated to be able to service?

Asked by: goh2o
Thank you for your inquiry. We believe the best assistance would come from speaking to us directly at 888-826-6342 ask for the Temperature Department Mon. – Fri. (HOURS 8:30AM - 6:30PM EST).
Answered by: Application Engineer CB
Date published: 2022-12-15
  • y_2024, m_7, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SREH12150, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration