Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Surface Spot Heaters Up to 13W

Surface Spot Heaters

$46.29

Item# HPG-3315

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $46.29
5-9 $43.98
10-24 $43.05
25-49 $41.20
50-99 $40.27
100+ $39.35

In stock

Lead Time (If not in stock): 3 weeks
Surface Spot Heaters HPG-3315 HPG-3315
  • Natural Convection Heating Element
  • Compact Design
  • Self Regulating, Highest Power at Low Ambient Temperature
  • Fixing via Flange with 2 Holes for Screw Mounting (Fastener not Provided)

HPG-3315 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Minimum Operating Temperature
Maximum Operating Temperature


When the heating of a key component is required, the surface and spot heaters provide the right amount of heat where it is needed. The range of applications for these heaters is almost unlimited. Offering many choices in voltage and power output, the HPG Series promises to be the correct choice for controlled direct heat. A small footprint combined with versatile mounting options further adds to the adaptability of these heaters.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is the heating element a resistive heater?

Asked by: jamesbiotech
The Heater uses a PTC Resistor element.
Answered by: ApplicationsEngineerANB
Date published: 2020-07-24
  • y_2024, m_12, d_30, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HPG-3315, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration