Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Touch-Safe Enclosure Heater 50 to 150W

Touch-Safe Heater 50 to 150 W

$113.39

Item# CS0600

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $113.39
5-9 $107.72
10-24 $105.45
25-49 $100.92
50-99 $98.65
100+ $96.38

In stock

Lead Time (If not in stock): 26 weeks
Touch-Safe Heater 50 to 150 W CS0600 CS0600
  • Low Surface Temperature
  • Quick Mounting Due to DIN Rail Mountable
  • Double Insulated (Plastic)
  • Wide Voltage Range

CS0600 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Maximum Inrush Current
Form Factor
Supply Voltage
Minimum Operating Temperature
Maximum Operating Temperature
Surface temperature


Touch-safe heater for the use in enclosures with electrical/electronic components. The design of the heater supports the natural convection which results in a high aircurrent of warm air. The surface temperatures on the accessible side surfaces of the housing are kept down as a result of the heater design. Our complete range of thermostats and hygrostats can directly be connected to the heater CS060. This heater is also available in a version with plug-in thermostat requiring no additional wiring (CSF060). Both versions are designed for permanent operation.

SPECIFICATIONS
Operating Voltage: 120 to 240 Vac/Vdc* (min 110V, max 265V)
Heating Capacity: See table
Heating Element: PTC resistor: temperature limiting
Surface Temperature: <80°C (176°F), except upper protective grille
Connection: 4-pole terminal 2.5 mm2 (1.0 in2), torque 0.8 Nm max
Casing: Plastic according to UL94 V-0, black
Mounting: Clip for 35 mm (1.4") DIN rail, EN 50022
Fitting Position: Vertical
Operating/Storage Temperature: -45 to 70°C (-49 to 158°F)
Protection Type/Protection Class: NEMA 2 (IP20)/II (double insulated)
Approvals: VDE + UL File No. E150057 (according to UL499 in combination with UL508A)
Note: Other voltages on request
* Operating with voltages below 140 Vac/Vdc reduces heating performance by approximately 10%.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration