Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Brass or Monel Inline Duct Heater up to 565°F and 5 kW Power

Air Duct Heaters for Round Ductwork with Metal Enclosure

$2,129.45

Item# DAB-30M/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,129.45
5-9 $2,022.98
10-24 $1,980.39
25-49 $1,895.21
50-99 $1,852.62
100+ $1,810.03

In stock

Lead Time (If not in stock): 4 weeks
Air Duct Heaters for Round Ductwork with Metal Enclosure DAB-30M/240V DAB-30M/240V
  • Rugged, Reliable, Premium Quality
  • 2500 to 5000 Watts
  • 240 Volts
  • 2.5, 3, 4 and 5 kW Units

DAB-30M/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Maximum Outlet Air Temperature
Power
Power Density
Mounting Size
Sheath Material
Supply Voltage
Mounting Style


FEATURES
Easy installation in round duct. The DAB Series is a coiled finned element complete with sheet metal enclosure. Flange permits easy gauging of units to augment heating capacity.
Air is forced over elements only. The center openings of all DAB units may be enclosed with a sheet metal baffle furnished with the unit. When a number of units are interconnected, the center opening of just the first and last heater in the series are closed.
Controls. For thermostatic control (AR thermostat) and overheat protection (Type ARC), see Controls Section P.
Alloy wire or bus bar should be used for power connections. (See Section Q) Mounting gaskets are supplied with each heater to minimize air leakage between the heater and mounting surface or between heaters. Gasket material is non-asbestos.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



Watts W/In2 Volts Dimensions cm (in) Model No. Wt.
(lb)
A B
DAB Series — Rust-Resistant Iron Sheath
25002724031.0 (12 3/16)16.7 (6 9/16)DAB-306
30002724035.4 (13 15/16)21.1 (8 5/16)DAB-3610
40002524044.9 (17 11/16)30.6 (12 1/16)DAB-4814
50002724050.0 (19 11/16)35.7 (14 1/16)DAB-5416
DAB Series — Monel Sheath
25002724031.0 (12 3/16)16.7 (6 9/16)DAB-306
30002724035.4 (13 15/16)21.1 (8 5/16)DAB-3610
40002524044.9 (17 11/16)30.6 (12 1/16)DAB-4814
50002724050.0 (19 11/16)35.7 (14 1/16)DAB-5416
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this unit accept either 208 or 480V?

Asked by: CMAC
Thank you for your inquiry. This heater is rated for a maximum of 240V AC. You may use 208V AC however, the maximum power output will be less.
Answered by: Application Engineer CB
Date published: 2024-08-09
  • y_2024, m_12, d_16, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DAB-30M-240V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration