Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $1,955.20 |
5-9 | $1,857.44 |
10-24 | $1,818.34 |
25-49 | $1,740.13 |
50-99 | $1,701.02 |
100+ | $1,661.92 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
kW | Volts | Phase | Amps/ Circ. | No. Circ. | No. Elem. | A | B | D | Rust-Resisting Iron Sheath Temperatures to 750°F Model No. | Chrome Steel Sheath Temperatures to 950°F Model No. | Wt. (Lbs.) |
CAB — Side Terminals (26 W/In2) | |||||||||||
6 6 6 6 6 6 6 | 120 208 240 480 208 240 480 | 1 1 1 1 3 3 3 | 50 28.9 25 12.5 16.7 14.5 7.2 | 1 1 1 1 1 1 1 | 6 6 6 6 6 6 6 | 10 3/4 10 3/4 10 3/4 10 3/4 10 3/4 10 3/4 10 3/4 | 15 7/8 15 7/8 15 7/8 15 7/8 15 7/8 15 7/8 15 7/8 | 11 1/2 11 1/2 11 1/2 11 1/2 11 1/2 11 1/2 11 1/2 | CAB-62/120V CAB-62/208V CAB-62/240V CAB-62/480V CAB-62/208V/3P CAB-62/240V/3P CAB-62/480V/3P | CAB-611/120V CAB-611/208V CAB-611/240V CAB-611/480V CAB-611/208V/3P CAB-611/240V/3P CAB-611/480V/3P | 25 25 25 25 25 25 25 |
12 12 12 12 12 12 | 208 240 480 208 240 480 | 1 1 1 3 3 3 | 57.7 50 25 33.4 28.9 14.5 | 1 1 1 1 1 1 | 9 9 9 9 9 9 | 15 3/8 15 3/8 15 3/8 15 3/8 15 3/8 15 3/8 | 18 1/2 18 1/2 18 1/2 18 1/2 18 1/2 18 1/2 | 14 1/8 14 1/8 14 1/8 14 1/8 14 1/8 14 1/8 | CAB-122/208V CAB-122/240V CAB-122/480V CAB-122/208V/3P CAB-122/240V/3P CAB-122/480V/3P | CAB-1211/208V CAB-1211/240V CAB-1211/480V CAB-1211/208V/3P CAB-1211/240V/3P CAB-1211/480V/3P | 35 35 35 35 35 35 |
15 15 15 15 15 15 | 208 240 480 208 240 480 | 1 1 1 3 3 3 | 72.1 62.5 31.3 41.7 36.1 18.1 | 1 1 1 1 1 1 | 9 9 9 9 9 9 | 15 3/8 15 3/8 15 3/8 15 3/8 15 3/8 15 3/8 | 21 5/8 21 5/8 21 5/8 21 5/8 21 5/8 21 5/8 | 17 1/4 17 1/4 17 1/4 17 1/4 17 1/4 17 1/4 | CAB-152/208V CAB-152/240V CAB-152/480V CAB-152/208V/3P CAB-152/240V/3P CAB-152/480V/3P | CAB-1511/208V CAB-1511/240V CAB-1511/480V CAB-1511/208V/3P CAB-1511/240V/3P CAB-1511/480V/3P | 40 40 40 40 40 40 |
20 20 20 | 208 240 480 | 3 3 3 | 55.6 48.2 24.1 | 1 1 1 | 12 12 12 | 20 1/8 20 1/8 20 1/8 | 21 5/8 21 5/8 21 5/8 | 17 1/4 17 1/4 17 1/4 | CAB-202/208V CAB-202/240V CAB-202/480V | CAB-2011/208V CAB-2011/240V CAB-2011/480V | 55 55 55 |
25 25 25 | 208 240 480 | 3 3 3 | 69.5 60.2 30.1 | 1 1 1 | 12 12 12 | 20 1/8 20 1/8 20 1/8 | 26 1/8 26 1/8 26 1/8 | 21 3/4 21 3/4 21 3/4 | CAB-252/208V CAB-252/240V CAB-252/480V | CAB-2511/208V CAB-2511/240V CAB-2511/480V | 65 65 65 |
30 | 480 | 3 | 18.1 | 2 | 18 | 29 1/2 | 21 5/8 | 17 1/4 | -- | CAB-3011/480V | 75 |
40 40 40 | 208 240 480 | 3 3 3 | 55.6 48.2 24.1 | 2 2 2 | 18 18 18 | 29 1/2 29 1/2 29 1/2 | 27 3/8 27 3/8 27 3/8 | 23 23 23 | CAB-402/208V CAB-402/240V CAB-402/480V | CAB-4011/208V CAB-4011/240V CAB-4011/480V | 90 90 90 |
50 50 50 | 208 240 480 | 3 3 3 | 69.5 60.2 30.1 | 2 2 2 | 18 18 18 | 29 1/2 29 1/2 29 1/2 | 33 1/8 33 1/8 33 1/8 | 28 3/4 28 3/4 28 3/4 | CAB-502/208V CAB-502/240V CAB-502/480V | CAB-5011/208V CAB-5011/240V CAB-5011/480V | 110 110 110 |
75 75 75 | 208 240 480 | 3 3 3 | 69.5 60.2 30.1 | 3 3 3 | 27 27 27 | 44 7/16 44 7/16 44 7/16 | 42 1/8 42 1/8 42 1/8 | 37 3/4 37 3/4 37 3/4 | CAB-752/208V CAB-752/240V CAB-752/480V | CAB-7511/208V CAB-7511/240V CAB-7511/480V | 200 200 200 |
100 100 100 | 208 240 480 | 3 3 3 | 92.6 80.3 40.1 | 3 3 3 | 27 27 27 | 44 7/16 44 7/16 44 7/16 | 47 1/2 47 1/2 47 1/2 | 43 1/8 43 1/8 43 1/8 | CAB-1002/208V CAB-1002/208V CAB-1002/480V | CAB-10021/208V CAB-10021/208V CAB-10021/480V | 220 220 220 |
CABB — Bottom Terminals (26 W/In2) | |||||||||||
6 6 | 240 480 | 3 3 | 14.5 7.2 | 1 1 | 6 6 | 10 3/4 10 3/4 | 15 7/8 15 7/8 | 111/2 111/2 | -- -- | CABB-611/240 CABB-611/480 | 25 25 |
12 12 12 | 208 240 480 | 3 3 3 | 33.4 28.9 14.5 | 1 1 1 | 9 9 9 | 15 3/8 15 3/8 15 3/8 | 18 1/2 18 1/2 18 1/2 | 141/8 141/8 141/8 | -- -- -- | CABB-1211/208 CABB-1211/240 CABB-1211/480 | 35 35 35 |
20 | 480 | 3 | 24.1 | 1 | 12 | 20 1/8 | 21 5/8 | 171/4 | -- | CABB-2011/480 | 55 |
25 | 480 | 3 | 30.1 | 1 | 12 | 29 1/2 | 26 1/8 | 213/4 | CABB-252/480 | CABB-2511/480 | 65 |
40 | 480 | 3 | 24.1 | 2 | 18 | 29 1/2 | 27 3/8 | 23 | CABB-402/480 | CABB-4011/480 | 90 |
50 | 480 | 3 | 30.1 | 2 | 18 | 29 1/2 | 33 1/8 | 283/4 | CABB-502/480 | CABB-5011/480 | 110 |
75 | 480 | 3 | 30.1 | 3 | 27 | 44 7/16 | 42 1/8 | 373/4 | CABB-752/480 | CABB-7511/480 | 200 |
100 | 480 | 3 | 40.1 | 3 | 27 | 44 7/16 | 47 1/2 | 431/8 | CABB-1002/480 | CABB-10021/480 | 220 |