Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Light & Medium Weight Oil Circulation Heater

Light and Medium Weight Oil Applications

$6,851.22

Item# NWHO-03-006P-E1/240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $6,851.22
5-9 $6,508.66
10-24 $6,371.63
25-49 $6,097.59
50-99 $5,960.56
100+ $5,823.54

In stock

Lead Time (If not in stock): 6 weeks
Light and Medium Weight Oil Applications NWHO-03-006P-E1/240 NWHO-03-006P-E1/240
  • 3 - 10' ANSI Blind Flange Design
  • 3 - 10' Carbon Steel Pipe Body, 150 Lb Construction
  • 3 - 120 kW
  • 240 and 480V, 1 & 3 Phase

NWHO-03-006P-E1/240 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Power Density
Number of Elements
Supply Voltage
Sheath Material
Vessel Material


APPLICATIONS
Light and Medium Weight Oil:
Temperature maintenance and heating of heat transfer oils. Improve flow ability of medium weight oils.

FEATURES
Terminal Enclosure:
E1 General Purpose is standard. E2 Moisture Resistant/Explosion Resistant, E3 Explosion Resistant or E4 Moisture Resistant Enclosures available.
Elements:
0.475" diameter steel sheath elements.
Flange:
3 - 10" ANSI B-16.5 Blind flange with 1 /2 " thermowell for thermostat bulb and a 1 /8 " NPT threaded opening for a thermocouple or RTD.
Vessel:
Pipe body and nozzles are ASTM A53B carbon steel pipe. The end disk is ASTM A516 Grade 70 carbon steel plate. Provided with thermal insulation and painted sheet metal jacket.
Wiring:
Convenient field wiring terminals are provided for easy installation.
Controls:
Series 3 and 6 stock and assembly stock heaters come equipped with side mounted thermostat. Series 18 and 27 are furnished without thermostat..



kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt.
(Lbs.)
A B C
Series 3 — 3 inch, 150 lb carbon steel vessel — 3 steel elements (23 W/In2) with side
mounted thermostat — 1" NPT pipe inlet and outlet
32401-132 15/1622 1/216 1/2NWHO-03-003P-E1/24070
32401-332 15/1622 1/216 1/2NWHO-03-003P-E1/240/3P70
34801-132 15/1622 1/216 1/2NWHO-03-003P-E1/48070
34801-332 15/1622 1/216 1/2NWHO-03-003P-E1/480/3P70
4.52401-132 15/1622 1/216 1/2NWHO-03-04P5-E1/24070
4.52401-332 15/1622 1/216 1/2NWHO-03-04P5-E1/240/3P70
4.54801-132 15/1622 1/216 1/2NWHO-03-04P5-E1/48070
4.54801-332 15/1622 1/216 1/2NWHO-03-04P5-E1/480/3P70
62401-142 15/1632 1/226 1/2NWHO-03-006P-E1/24080
62401-342 15/1632 1/226 1/2NWHO-03-006P-E1/240/3P80
64801-142 15/1632 1/226 1/2NWHO-03-006P-E1/48080
64801-342 15/1632 1/226 1/2NWHO-03-006P-E1/480/3P80
7.54801-155 7/164539NWHO-03-07P5-E1/48094
7.54801-355 7/164539NWHO-03-07P5-E1/480/3P94
92401-155 7/164539NWHO-03-009P-E1/24094
92401-355 7/164539NWHO-03-009P-E1/240/3P94
94801-155 7/164539NWHO-03-009P-E1/48094
94801-355 7/164539NWHO-03-009P-E1/480/3P94
Series 06 — 5 inch, 150 lb carbon steel vessel — 6 steel elements (23 W/In2)
with side mounted thermostat — 2" NPT pipe inlet and outlet
122401-341 3/43011 3/8NWHO-06-012P-E1/240140
124801-341 3/43011 3/8NWHO-06-012P-E1/480140
152401-348 3/43714 1/8NWHO-06-015P-E1/240155
154801-348 3/43714 1/8NWHO-06-015P-E1/480155
202402-360 1/448 1/220 5/8NWHO-06-020P-E1/240/2C176
204801-360 1/448 1/220 5/8NWHO-06-020P-E1/480176
254802-373 5/861 7/827 5/16NWHO-06-025P-E1/480/2C212
254801-373 5/861 7/827 5/16NWHO-06-025P-E1/480212
304802-386 5/874 7/833 7/8NWHO-06-030P-E1/480/2C240
304801-386 5/874 7/833 7/8NWHO-06-030P-E1/480240
Series 18 — 8 inch, 150 lb carbon steel vessel — 18 steel elements (20 W/In2) —
2-1/2" NPT - pipe inlet and outlet
302403-353 1/432 11/1629 3/16NWHO-18-030P-E1/240360
304803-353 1/432 11/1629 3/16NWHO-18-030P-E1/480360
402403-360 1/439 11/1636 3/16NWHO-18-040P-E1/240436
404803-360 1/439 11/1636 3/16NWHO-18-040P-E1/480436
502403-367 7/847 5/1643 13/16NWHO-18-050P-E1/240500
504803-367 7/847 5/1643 13/16NWHO-18-050P-E1/480500
602403-377 3/856 13/1653 5/16NWHO-18-060P-E1/240600
604803-377 3/856 13/1653 5/16NWHO-18-060P-E1/480600
702403-386 3/865 13/1662 5/16NWHO-18-070P-E1/240660
704803-386 3/865 13/1662 5/16NWHO-18-070P-E1/480660
802403-396 3/875 13/1672 5/16NWHO-18-080P-E1/240750
804803-396 3/875 13/1672 5/16NWHO-18-080P-E1/480750
Series 27 — 10 inch, 150 lb carbon steel vessel — 27 steel elements (20 W/In2) —
3" NPT pipe inlet and outlet
802403-377 9/165248 1/2NWHO-27-080P-E1/240720
804803-377 9/165248 1/2NWHO-27-080P-E1/480720
902403-381 9/165652 1/2NWHO-27-090P-E1/240735
904803-381 9/165652 1/2NWHO-27-090P-E1/480735
1004803-387 9/166258 1/2NWHO-27-100P-E1/480750
1204803-397 9/167268 1/2NWHO-27-120P-E1/480765
Series 18 - 8 inch, 150 lb carbon steel vessel — 18 baffled steel elements (20 W/In2)
— 21/2" NPT pipe inlet and outlet
302403-353 1/432 11/1629 13/16NWHOB-18-030P-E1/240366
304803-353 1/432 11/1629 13/16NWHOB-18-030P-E1/480368
402403-360 1/439 11/1636 13/16NWHOB-18-040P-E1/240442
404803-360 1/439 11/1636 13/16NWHOB-18-040P-E1/480442
502403-367 7/847 5/1643 13/16NWHOB-18-050P-E1/240506
504803-367 7/847 5/1643 13/16NWHOB-18-050P-E1/480506
602403-377 3/856 13/1653 5/16NWHOB-18-060P-E1/240606
604803-377 3/856 13/1653 5/16NWHOB-18-060P-E1/480606
702403-386 3/865 13/1662 5/16NWHOB-18-070P-E1/240666
704803-386 3/865 13/1662 5/16NWHOB-18-070P-E1/480666
802403-396 3/875 13/1672 5/16NWHOB-18-080P-E1/240756
804803-396 3/875 13/1672 5/16NWHOB-18-080P-E1/480756
Series 27 - 10 inch, 150 lb carbon steel vessel — 27 baffled steel elements (20 W/In2)
— 3" NPT pipe inlet and outlet
802403-377 9/165248 1/2NWHOB-27-080P-E1/240726
804803-377 9/165248 1/2NWHOB-27-080P-E1/480726
902403-381 9/165652 1/2NWHOB-27-090P-E1/240741
904803-381 9/165652 1/2NWHOB-27-090P-E1/480741
1004803-387 9/166258 1/2NWHOB-27-100P-E1/480756
1204803-397 9/167268 1/2NWHOB-27-120P-E1/480771

Review the product spec sheet and table to determine valid part numbers. Use the "Part Number Builder" below to determine pricing and availability.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration